SLLSFZ7 February   2025 TUSB1146-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Supply Characteristics
    6. 5.6  Control I/O DC Electrical Characteristics
    7. 5.7  USB and DP Electrical Characteristics
    8. 5.8  Timing Requirements
    9. 5.9  Switching Characteristics
    10. 5.10 Typical Characteristics
  7.   Parameter Measurement Information
  8. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 USB 3.2
      2. 6.3.2 DisplayPort
      3. 6.3.3 4-Level Inputs
      4. 6.3.4 Receiver Linear Equalization
    4. 6.4 Device Functional Modes
      1. 6.4.1 Device Configuration in GPIO Mode
      2. 6.4.2 Device Configuration In I2C Mode
      3. 6.4.3 DisplayPort Mode
      4. 6.4.4 Linear EQ Configuration
      5. 6.4.5 Linearity VOD
      6. 6.4.6 VOD Modes
        1. 6.4.6.1 Linearity VOD
        2. 6.4.6.2 Limited VOD
      7. 6.4.7 Transmit Equalization
      8. 6.4.8 USB3.2 Modes
      9. 6.4.9 Downstream Facing Port Adaptive Equalization
        1. 6.4.9.1 Fast Adaptive Equalization in I2C Mode
        2. 6.4.9.2 Full Adaptive Equalization
        3. 6.4.9.3 Full Adaptive Equalization in GPIO Mode (I2C_EN = "F")
    5. 6.5 Programming
      1. 6.5.1 Transition Between Modes
      2. 6.5.2 Pseudocode Examples
        1. 6.5.2.1 Fast AEQ With Linear Redriver Mode
        2. 6.5.2.2 Fast AEQ With Limited Redriver Mode
        3. 6.5.2.3 Full AEQ With Linear Redriver Mode
        4. 6.5.2.4 Full AEQ With Limited Redriver Mode
      3. 6.5.3 TUSB1146-Q1 I2C Address Options
      4. 6.5.4 TUSB1146-Q1 I2C Target Behavior
  9. 7 Register Maps
    1. 7.1 TUSB1146-Q1 Registers
  10. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 USB and DP Upstream Facing Port (USB Host / DP GPU to USB-C Receptacle) Configuration
        2. 8.2.2.2 USB Downstream Facing Port (USB-C Receptacle to USB Host) Configuration
          1. 8.2.2.2.1 Fixed Equalization
          2. 8.2.2.2.2 Fast Adaptive Equalization
          3. 8.2.2.2.3 Full Adaptive Equalization
        3. 8.2.2.3 ESD Protection
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 USB 3.1 Only
      2. 8.3.2 USB 3.1 and 2-Lane DisplayPort Mode
      3. 8.3.3 DisplayPort Only
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  11. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  12. 10Revision History
  13. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
    2. 11.2 Mechanical Data

TUSB1146-Q1 Registers

Table 7-1 lists the TUSB1146-Q1 registers. All register offset addresses not listed in Table 7-1 should be considered as reserved locations and the register contents should not be modified.

Table 7-1 TUSB1146-Q1 Registers
OffsetAcronymRegister NameSection
0xAGeneral_1General RegisterGo
0xBTXEQ_CTRLTX EQ ControlGo
0x10DP01EQ_SELDisplayPort Lane 0 and 1 EQ ControlGo
0x11DP23EQ_SELDisplayPort Lane 2 and 3 EQ ControlGo
0x12DisplayPort_1AUX Snoop StatusGo
0x13DisplayPort_2DP Lane Enable/Disable ControlGo
0x1CAEQ_CONTROL1AEQ ControlsGo
0x1DAEQ_CONTROL2AEQ ControlsGo
0x1EAEQ_LONGAEQ setting for Long channelGo
0x20USBC_EQEQ control for RX1 and RX2 receiversGo
0x21SS_EQEQ Control for SSTX receiverGo
0x22USB3_MISCMisc USB3 ControlsGo
0x24USB_STATUSUSB state machine statusGo
0x32VOD_CTRLVOD Linearity and AEQ ControlsGo
0x3BAEQ_STATUSFull and Fast AEQ statusGo

Complex bit access types are encoded to fit into small table cells. Table 7-2 shows the codes that are used for access types in this section.

Table 7-2 TUSB1146-Q1 Access Type Codes
Access TypeCodeDescription
Read Type
RRRead
RHR
H
Read
Set or cleared by hardware
Write Type
WWWrite
W1SW
1S
Write
1 to set
WSWWrite
Reset or Default Value
-nValue after reset or the default value

7.1.1 General_1 Register (Offset = 0xA) [reset = 0x1]

General_1 is shown in Table 7-3.

Return to the Summary Table.

This register is used to select between USB and DisplayPort modes as well as selecting the orientation of the MUX. Software can set the EQ_OVERRIDE ti use the EQ registers instead of pins.

Table 7-3 General_1 Register Field Descriptions
BitFieldTypeResetDescription
7SSRX_LIMIT_ENABLER/W0x0

Limited redriver mode enable for SSRX transmitter.

0x0 = Linear Redriver

0x1 = Limited Redriver

6RESERVEDR0x0

Reserved

5SWAP_HPDINR/W0x0

Controls which pin HPDIN is derived from.

0x0 = HPDIN is in default location

0x1 = HPDIN location is swapped (PIN 15 to PIN 24, or PIN 24 to PIN 15).

4EQ_OVERRIDER/W0x0

This field allows software to use EQ settings from registers instead of value sampled from pins.

0x0 = EQ settings based on sampled state of EQ pins.

0x1 = EQ settings based on programmed value of each of the EQ registers.

3HPDIN_OVERRIDER/W0x0

Overrides HPDIN pin state.

0x0 = HPD_IN based on HPD_IN pin.

0x1 = HPD_IN high.

2FLIP_SELR/W0x0

This field controls the orientation.

0x0 = Normal Orientation

0x1 = Flip orientation.

1-0CTLSELR/W0x1

Controls the DP and USB modes.

0x0 = Disabled. All RX and TX for USB3 and DisplayPort are disabled.

0x1 = USB3 only enabled.

0x2 = Four Lanes of DisplayPort enabled.

0x3 = USB3 and Two DisplayPort Lanes.

7.1.2 TXEQ_CTRL Register (Offset = 0xB) [reset = 0x6C]

TXEQ_CTRL is shown in Table 7-4.

Return to the Summary Table.

This register controls the pre-shoot and de-emphasis levels for SSRX when limited redriver mode is enabled.

Table 7-4 TXEQ_CTRL Register Field Descriptions
BitFieldTypeResetDescription
7-6TX_PRESHOOTR/W0x1

SSRX TX pre-shoot level (pre-cursor).

0x0 = 1.5dB

0x1 = 2dB

0x2 = 2.3dB

0x3 = 2.8dB

5TX_PRESHOOT_ENR/W0x1

SSRX TX pre-shoot (pre-cursor) enabled. Valid only when SSRX_LIMIT_ENABLE = 1.

0x0 = Disabled (0dB)

0x1 = Enabled

4-3TX_DEEPHASISR/W0x1

SSRX TX de-emphasis level (post-cursor)

0x0 = -1.5dB

0x1 = -2.1dB

0x2 = -3.2dB

0x3 = -3.8dB

2TX_DEEPHASIS_ENR/W0x1

SSRX TX de-emphasis (post-cursor) enable. Valid only when SSRX_LIMIT_ENABLE = 1.

0x0 = Disabled (0dB)

0x1 = Enabled

1-0RESERVEDR0x0

Reserved

7.1.3 DP01EQ_SEL Register (Offset = 0x10) [reset = 0x0]

DP01EQ_SEL is shown in Table 7-5.

Return to the Summary Table.

This register controls the receiver equalization setting for the DisplayPort receivers 0 and 1.

Table 7-5 DP01EQ_SEL Register Field Descriptions
BitFieldTypeResetDescription
7-4DP1EQ_SELRH/W0x0

Field selects EQ for DP lane 1 pins. When EQ_OVERRIDE = 0b, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1b, software can change the EQ setting for DP Lane 1 based on value written to this field.

3-0DP0EQ_SELRH/W0x0

Field selects EQ for DP lane 0 pins. When EQ_OVERRIDE = 0b, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1b, software can change the EQ setting for DP Lane 0 based on value written to this field.

7.1.4 DP23EQ_SEL Register (Offset = 0x11) [reset = 0x0]

DP23EQ_SEL is shown in Table 7-6.

Return to the Summary Table.

This register controls the receiver equalization setting for the DisplayPort receivers 2 and 3.

Table 7-6 DP23EQ_SEL Register Field Descriptions
BitFieldTypeResetDescription
7-4DP3EQ_SELRH/W0x0

Field selects EQ for DP lane 3 pins. When EQ_OVERRIDE = 0b, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1b, software can change the EQ setting for DP Lane 3 based on value written to this field.

3-0DP2EQ_SELRH/W0x0

Field selects EQ for DP lane 2 pins. When EQ_OVERRIDE = 0b, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1b, software can change the EQ setting for DP Lane 2 based on value written to this field.

7.1.5 DisplayPort_1 Register (Offset = 0x12) [reset = 0x0]

DisplayPort_1 is shown in Table 7-7.

Return to the Summary Table.

This register provides status of AUX snooping when AUX Snooping is enabled.

Table 7-7 DisplayPort_1 Register Field Descriptions
BitFieldTypeResetDescription
7RESERVEDR0x0

Reserved

6-5SET_POWER_STATERH0x0

This field represents the snooped value of the AUX write to DPCD address 0x00600. When AUX_SNOOP_DISABLE = 0b, the enable/disable of DP lanes based on the snooped value. When AUX_SNOOP_DISABLE = 1b, then DP lane enable/disable are determined by state of DPx_DISABLE registers, where x = 0, 1, 2, or 3. This field is reset to 0h by hardware when CTLSEL1 changes from a 1b to a 0b.

4-0LANE_COUNT_SETRH0x0

This field represents the snooped value of AUX write to DPCD address 0x00101 register. When AUX_SNOOP_DISABLE = 0b, DP lanes enabled specified by the snoop value. Unused DP lanes are disabled to save power. When AUX_SNOOP_DISABLE = 1b, then DP lanes enable/disable are determined by DPx_DISABLE registers, where x = 0, 1, 2, or 3. This field is reset to 0h by hardware when CTLSEL1 changes from a 1b to a 0b.

7.1.6 DisplayPort_2 Register (Offset = 0x13) [reset = 0x0]

DisplayPort_2 is shown in Table 7-8.

Return to the Summary Table.

This register provides controls for enabling and disabling AUX snooping and individual DP lanes.

Table 7-8 DisplayPort_2 Register Field Descriptions
BitFieldTypeResetDescription
7AUX_SNOOP_DISABLER/W0x0

Controls whether DP lanes are enabled based on AUX snooped value or registers.

0x0 = AUX snoop enabled.

0x1 = AUX snoop disabled. DP lanes are controlled by registers.

6RESERVEDR0x0

Reserved

5-4AUX_SBU_OVRR/W0x0

This field overrides the AUXP/N to SBU1/2 connect and disconnect based on CTL1 and FLIP. Changing this field to 01b or 10b allows traffic to pass through AUX to SBU regardless of the state of CTLSEL1 and FLIPSEL register.

0x0 = AUX to SBU connection determined by CTLSEL1 and FLIPSEL

0x1 = AUXP -> SBU1 and AUXN -> SBU2

0x2 = AUXP -> SBU2 and AUXN -> SBU1

0x3 = AUX to SBU open.

3DP3_DISABLER/W0x0

When AUX_SNOOP_DISABLE = 1b, this field can be used to enable or disable DP lane 3. When AUX_SNOOP_DISABLE = 0b, changes to this field has no effect on lane 3 functionality.

0x0 = DP Lane 3 enabled.

0x1 = DP Lane 3 disabled.

2DP2_DISABLER/W0x0

When AUX_SNOOP_DISABLE = 1b, this field can be used to enable or disable DP lane 2. When AUX_SNOOP_DISABLE = 0b, changes to this field has no effect on lane 2 functionality.

0x0 = DP Lane 2 enabled.

0x1 = DP Lane 2 disabled.

1DP1_DISABLER/W0x0

When AUX_SNOOP_DISABLE = 1b, this field can be used to enable or disable DP lane 1. When AUX_SNOOP_DISABLE = 0b, changes to this field has no effect on lane 1 functionality.

0x0 = DP Lane 1 enabled.

0x1 = DP Lane 1 disabled.

0DP0_DISABLER/W0x0

When AUX_SNOOP_DISABLE = 1b, this field can be used to enable or disable DP lane 0. When AUX_SNOOP_DISABLE = 0b, changes to this field has no effect on lane 0 functionality.

0x0 = DP Lane 0 enabled.

0x1 = DP Lane 0 disabled.

7.1.7 AEQ_CONTROL1 Register (Offset = 0x1C) [reset = 0x80]

AEQ_CONTROL1 is shown in Table 7-9.

Return to the Summary Table.

This register is used to enable adaptive EQ and select between Fast and Full adaptive EQ.

Table 7-9 AEQ_CONTROL1 Register Field Descriptions
BitFieldTypeResetDescription
7-4FULLAEQ_UPPER_EQR/W0x8

Maximum EQ value to check for full AEQ mode

3USB3_U1_DISABLER/W0x0

This field when set causes entry to U3 instead of U1 when electrical idle is detected.

0x0 = U1 entry after electrical idle.

0x1 = U3 entry after electrical idle.

2-1AEQ_MODER/W0x0

Selects between Fast and 2 Full Adaption modes

0x0 = Fast AEQ.

0x1 = Full AEQ with hits counted at mideye for every EQ.

0x2 = Fast AEQ.

0x3 = Full AEQ with hits counted at mideye only for EQ equal 0.

0AEQ_ENR/W0x0

Controls whether or not adaptive EQ for USB downstream facing port is enabled.

0x0 = AEQ disabled

0x1 = AEQ enabled

7.1.8 AEQ_CONTROL2 Register (Offset = 0x1D) [reset = 0x10]

AEQ_CONTROL2 is shown in Table 7-10.

Return to the Summary Table.

This register allows for controls for the Fast AEQ limits as well as adding or reducing final EQ value used by the Full AEQ function.

Table 7-10 AEQ_CONTROL2 Register Field Descriptions
BitFieldTypeResetDescription
7OVER_EQ_SIGNR/W0x0

Selects the sign for OVER_EQ_CTRL field.

0x0 = positive

0x1 = negative

6RESERVEDR0x0

Reserved

5-3FASTAEQ_LIMITSR/W0x2

Selects the upper/lower limits of DAC for determining short vs long channel.

0x0 = +/- 0mV

0x1 = +/- 40mV

0x2 = +/- 80mV

0x3 = +/- 120mV

0x4 = +/- 160mV

0x5 = +/- 200mV

0x6 = +/- 240mV

0x7 = +/- 280mV

2-0OVER_EQ_CTRLR/W0x0

This field increases or decreases the AEQ by value programmed into this field. For example, full AEQ value is 6 and this field is programmed to 2 and OVER_EQ_SIGN = 0, then EQ value used is 8. This field is only used in Full AEQ mode.

0x0 = 0 or -8

0x1 = 1 or -7

0x2 = 2 or -6

0x3 = 3 or -5

0x4 = 4 or -4

0x5 = 5 or -3

0x6 = 6 or -2

0x7 = 7 or -1

7.1.9 AEQ_LONG Register (Offset = 0x1E) [reset = 0x77]

AEQ_LONG is shown in Table 7-11.

Return to the Summary Table.

This register is used to program the EQ used for long channel setting when Fast AEQ is enabled.

Table 7-11 AEQ_LONG Register Field Descriptions
BitFieldTypeResetDescription
7-4LONG_EQ2R/W0x7

When AEQ_EN = 1 and AEQ_MODE = x0, selects EQ setting for USB downstream facing port1 (RX2) when long channel is detected. Value programmed into this field can provide best Rx JTOL results for long channel configuration.

3-0LONG_EQ1R/W0x7

When AEQ_EN = 1 and AEQ_MODE = x0, selects EQ setting for USB downstream facing port2 (RX1) when long channel is detected. Value programmed into this field can provide best Rx JTOL results for long channel configuration.

7.1.10 USBC_EQ Register (Offset = 0x20) [reset = 0x0]

USBC_EQ is shown in Table 7-12.

Return to the Summary Table.

This register controls the receiver equalization setting for the DFP (RX1 and RX2).

Table 7-12 USBC_EQ Register Field Descriptions
BitFieldTypeResetDescription
7-4EQ2_SELRH/W0x0

If AEQ_EN = 0, this field selects EQ for USB3.1 RX2 receiver which faces the USB-C receptacle. When EQ_OVERRIDE = 0b, this field reflects the sampled state of EQ[1:0] pins. When EQ_OVERRIDE = 1b, software can change the EQ setting for RX2p/n pins based on value written to this field. When AEQ_EN = 1 and AEQ_MODE = x0, selects EQ setting for USB downstream facing port1 (RX2) when short channel is detected. Value programmed into this field can provide best Rx JTOL results for short channel configuration.

3-0EQ1_SELRH/W0x0

If AEQ_EN = 0, this field selects EQ for USB3.1 RX1 receiver which faces the USB-C receptacle. When EQ_OVERRIDE = 0b, this field reflects the sampled state of EQ[1:0] pins. When EQ_OVERRIDE = 1b, software can change the EQ setting for RX1p/n pins based on value written to this field. When AEQ_EN = 1 and AEQ_MODE = x0, selects EQ setting for USB downstream facing port1 (RX1) when short channel is detected. Value programmed into this field can provide best Rx JTOL results for short channel configuration.

7.1.11 SS_EQ Register (Offset = 0x21) [reset = 0x0]

SS_EQ is shown in Table 7-13.

Return to the Summary Table.

This register controls the receiver equalization setting for the UFP (SSTX).

Table 7-13 SS_EQ Register Field Descriptions
BitFieldTypeResetDescription
7-4RESERVEDR0x0

Reserved

3-0SSEQ_SELRH/W0x0

This field selects EQ for USB3.1 SSTX receiver which faces the USB host. When EQ_OVERRIDE = 0b, this field reflects the sampled state of SSEQ[1:0] pins. When EQ_OVERRIDE = 1b, software can change the EQ setting for SSTXp/n pins based on value written to this field.

7.1.12 USB3_MISC Register (Offset = 0x22) [reset = 0x44]

USB3_MISC is shown in Table 7-14.

Return to the Summary Table.

Table 7-14 USB3_MISC Register Field Descriptions
BitFieldTypeResetDescription
7RXD_START_TERMR/W0x0

Termination setting at start of RX detection following warm reset and at entry to SS.Inactive.

0x0 = Maintain termination. Same as tusb1046

0x1 = Turn off termination. Avoid compliance failures due to race between local and remote rxd in case of disconnect. If connection remains next state was polling regardless.

6LFPS_EQR/W0x1

Controls whether settings of EQ based on EQ1_SEL, EQ2_SEL, and SSEQ_SEL applies to received LFPS signal.

0x0 = EQ set to zero when receiving LFPS

0x1 = EQ set by the related registers when receiving LFPS.

5U2U3_LFPS_DEBOUNCER/W0x0

Controls whether or not incoming LFPS is debounced or not.

0x0 = No debounce of LFPS before U2/U3 exit.

0x1 = 200us debounce of LFPS before U2/U3 exit.

4DISABLE_U2U3_RXDETR/W0x0

Controls whether or not Rx.Detect is performed in U2/U3 state.

0x0 = Rx.Detect in U2/U3 enabled.

0x1 = Rx.Detect in U2/U3 disabled.

3-2DFP_RXDET_INTERVALR/W0x1

This field controls the Rx.Detect interval for the downstream facing port (TX1P/N and TX2P/N).

0x0 = Reserved

0x1 = 6ms

0x2 = 36ms

0x3 = 84ms

1DIS_WARM_RESET_RXDR/W0x0

Disables receiver detection following warm reset if device starts polling during warm reset.

0x0 = whether receiver detection is done following warm reset depends on other settings.

0x1 = if USB FSM detects that device started polling during warm reset, receiver detection is not performed.

0USB_COMPLIANCE_CTRLR/W0x0

Controls whether compliance mode detection is determined by FSM or disabled

0x0 = Compliance mode determined by FSM.

0x1 = Compliance mode disabled.

7.1.13 USB_STATUS Register (Offset = 0x24) [reset = 0x41]

USB_STATUS is shown in Table 7-15.

Return to the Summary Table.

Table 7-15 USB_STATUS Register Field Descriptions
BitFieldTypeResetDescription
7USB_FASTAEQ_STATRH0x0

When AEQ_EN = 1 and AEQ_MODE = x0, this status field indicates whether short or long EQ setting is used. When AEQ_EN = 0, this field defaults to 0h.

0x0 = Short channel EQ used.

0x1 = Long channel EQ used.

6USB_AEQDONE_STATRH0x1

This field is low while AEQ is active and high when AEQ is done. The bit is valid when U0_STAT and AEQ_EN = 1 or when FORCE_AEQ_EN = 1 and HW has reset FORCE_AEQ back to 0.

0x0 = AEQ is running

0x1 = AEQ is done

5AEQ_HC_OVERFLOWRH0x0

13-bit AEQ hit counter overflow status

4RESERVEDR0x0

Reserved

3CM_ACTIVERH0x0

Compliance mode status.

0x0 = Not in USB3 compliance mode.

0x1 = In USB3 compliance mode.

2U0_STATRH0x0

U0 Status. Set if the device enters U0 state.

1U2U3_STATRH0x0

U2/U3 Status. Set if the device enters U2/U3 state.

0DISC_STATRH0x1

Disconnect Status. Set if the device enters Disconnect state.

7.1.14 VOD_CTRL Register (Offset = 0x32) [reset = 0x40]

VOD_CTRL is shown in Table 7-16.

Return to the Summary Table.

This register controls the transmitters output linearity range for both UFP and DFP. When device is configured for limited redriver (SSRX_LIMIT_ENABLE field is set), USB_SSRX_VOD controls the VOD level for SSRX limited driver.

Table 7-16 VOD_CTRL Register Field Descriptions
BitFieldTypeResetDescription
7-6LFPS_TX12_VODR/W0x1

VOD linearity control for TX1 or TX2 when LFPS is being transmitted.

0x0 = LINR_L3 (highest)

0x1 = LINR_L2

0x2 = LINR_L1

0x3 = LINR_L0 (lowest)

5-4DP_VODR/W0x0

VOD linearity control for DP paths.

0x0 = LINR_L3 (highest)

0x1 = LINR_L2

0x2 = LINR_L1

0x3 = LINR_L0 (lowest)

3-2USB_TX12_VODR/W0x0

VOD linearity control for USB downstream facing ports (TX1 and TX2).

0x0 = LINR_L3 (highest)

0x1 = LINR_L2

0x2 = LINR_L1

0x3 = LINR_L0 (lowest)

1-0USB_SSRX_VODR/W0x0

VOD linearity control for USB upstream facing port (SSRX). When SSRX_LIMIT_ENABLE = 1, then this field controls the limited VOD for SSRX.

0x0 = LINR_L3 (highest)

0x1 = LINR_L2

0x2 = LINR_L1

0x3 = LINR_L0 (lowest)

7.1.15 AEQ_STATUS Register (Offset = 0x3B) [reset = 0x0]

AEQ_STATUS is shown in Table 7-17.

Return to the Summary Table.

This register provides the status of AEQ function.

Table 7-17 AEQ_STATUS Register Field Descriptions
BitFieldTypeResetDescription
7-5RESERVEDR0x0

Reserved

4DONE_STATRH0x0

This flag is set after DAC wait timer expires.

3-0AEQ_STATRH0x0

Optimal EQ determined by FSM after the completion of Full AEQ. This field also indicates the EQ used for Fast AEQ. This field also includes the value programmed into OVER_EQ_CTRL field.