SLLSFZ7 February 2025 TUSB1146-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AUXp or AUXn and SBU1 or SBU2 | ||||||
| tAUX_PD | Switch propagation delay | 400 | ps | |||
| tAUX_SW_OFF | Switching time CTL1 to switch OFF. Not including TCTL1_DEBOUNCE. | Refer to Figure 6-7. | 500 | ns | ||
| tAUX_SW_ON | Switching time CTL1 to switch ON | Refer to Figure 6-6. | 500 | ns | ||
| USB and DisplayPort Mode Transition Requirement GPIO Mode | ||||||
| tGP_USB_4DP | Min overlap of CTL0 and CTL1 when transitioning from USB3 only mode to 4-Lane DisplayPort mode or vice versa. | I2C_EN = 0; Refer to Figure 6-2. | 4 | µs | ||
| CTL1 and HPDIN | ||||||
| tHPDIN_DEBOUNCE | CTL1 and HPDIN debounce time when transitioning from H to L. | 2 | 10 | ms | ||
| I2C | ||||||
| fSCL | I2C clock frequency | 1 | MHz | |||
| tBUF | Bus-free time between START and STOP conditions | Refer to Figure 6-1 | 0.5 | µs | ||
| tHDSTA | Hold time after repeated START condition. After this period, the first clock pulse is generated | Refer to Figure 6-1 | 0.26 | µs | ||
| tLOW | Low period of the I2C clock | Refer to Figure 6-1 | 0.5 | µs | ||
| tHIGH | High period of the I2C clock | Refer to Figure 6-1 | 0.26 | µs | ||
| tSUSTA | Setup time for a repeated START condition | Refer to Figure 6-1 | 0.26 | µs | ||
| tHDDAT | Data hold time | Refer to Figure 6-1 | 0.008 | µs | ||
| tSUDAT | Data setup time | Refer to Figure 6-1 | 50 | ns | ||
| tR | Rise time of both SDA and SCL signals | Refer to Figure 6-1 | 120 | ns | ||
| tF | Fall time of both SDA and SCL signals | Refer to Figure 6-1 | 1.2 | 120 | ns | |
| tSUSTO | Setup time for STOP condition | Refer to Figure 6-1 | 0.26 | µs | ||
| Cb | Capacitive load for each bus line | 150 | pF | |||