Home Interface USB ICs USB redrivers & multiplexers

TUSB1146-Q1

ACTIVE

Product details

Type Active mux, Redriver mux Function Type-C USB speed (Mbps) 5000, 10000 Number of channels 6 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Alternate mode / Sink, Cross Point C & D Features Receiver equalizer Rating Automotive Operating temperature range (°C) to Supply current (max) (µA) 200000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 10
Type Active mux, Redriver mux Function Type-C USB speed (Mbps) 5000, 10000 Number of channels 6 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Alternate mode / Sink, Cross Point C & D Features Receiver equalizer Rating Automotive Operating temperature range (°C) to Supply current (max) (µA) 200000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 10
VQFN (RGF) 40 35 mm² (7 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature: –40°C to 105°C, TA
  • USB Type-C crosspoint switch supporting
    • USB 3.2 + 2 DisplayPort™ Lanes
    • 4 DisplayPort™ Lanes
  • USB 3.2 x1 up to 10Gbps
  • VESA DisplayPort™ 2.1 up to 10Gbps
  • Supports D_DFP pin assignments C, D, and E
  • Choice between adaptive or fixed equalization for USB DFP receivers.
  • Linear and limited redriver supported on UFP transmitter
  • Limited redriver option offers both TX voltage swing and TX equalization control
    • 4 levels of TX voltage swing from 800mVpp up to 1100mVpp
    • TX pre-shoot and de-emphasis
  • Ultra-low-power architecture
  • Up to 12dB equalization at 5.0GHz
  • Transparent to DisplayPort™ link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • 5mm × 7mm, 0.5mm pitch VQFN package
  • AEC-Q100 qualified for automotive applications
    • Temperature: –40°C to 105°C, TA
  • USB Type-C crosspoint switch supporting
    • USB 3.2 + 2 DisplayPort™ Lanes
    • 4 DisplayPort™ Lanes
  • USB 3.2 x1 up to 10Gbps
  • VESA DisplayPort™ 2.1 up to 10Gbps
  • Supports D_DFP pin assignments C, D, and E
  • Choice between adaptive or fixed equalization for USB DFP receivers.
  • Linear and limited redriver supported on UFP transmitter
  • Limited redriver option offers both TX voltage swing and TX equalization control
    • 4 levels of TX voltage swing from 800mVpp up to 1100mVpp
    • TX pre-shoot and de-emphasis
  • Ultra-low-power architecture
  • Up to 12dB equalization at 5.0GHz
  • Transparent to DisplayPort™ link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • 5mm × 7mm, 0.5mm pitch VQFN package

The TUSB1146-Q1 is a VESA® DisplayPort™ Alt Mode over USB Type-C® redriving switch that supports USB 3.2 data rates up to 10Gbps and DisplayPort™ 2.1 up to 10Gbps for downstream facing port (host). The device is used for configurations C, D, and E from the VESA® DisplayPort™ Alt Mode over USB Type-C® standard. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C® Alt Mode interfaces such as HDMI Alt Mode.

The TUSB1146-Q1 also incorporates an adaptive receiver equalization (AEQ) feature that can automatically find the best ISI compensation setting between the USB device and the TUSB1146-Q1. The AEQ finds the best setting to help improve the interoperability between a USB host and USB device. The TUSB1146-Q1 operates on a single 3.3V supply and comes in an Automotive Grade 2 temperature range.

The TUSB1146-Q1 is a VESA® DisplayPort™ Alt Mode over USB Type-C® redriving switch that supports USB 3.2 data rates up to 10Gbps and DisplayPort™ 2.1 up to 10Gbps for downstream facing port (host). The device is used for configurations C, D, and E from the VESA® DisplayPort™ Alt Mode over USB Type-C® standard. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C® Alt Mode interfaces such as HDMI Alt Mode.

The TUSB1146-Q1 also incorporates an adaptive receiver equalization (AEQ) feature that can automatically find the best ISI compensation setting between the USB device and the TUSB1146-Q1. The AEQ finds the best setting to help improve the interoperability between a USB host and USB device. The TUSB1146-Q1 operates on a single 3.3V supply and comes in an Automotive Grade 2 temperature range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TUSB1146-Q1 Automotive DisplayPort™ Alt Mode Over USB Type-C® Source 10 Gbps Linear Redriver Crosspoint Switch datasheet PDF | HTML Feb 27, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1146EVM — Type-C USB 3.2 alt-mode redriver/MUX with adaptive EQ evaluation module

The TUSB1146EVM can be used with a legacy DP source and or USB host system to evaluate the USB3.2 Gen 2
Type-C implementation.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos