SLLSG15A October 2025 – December 2025 ISO6463
PRODMIX
Table 8-1 provides an overview of the device features.
| PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE |
|---|---|---|---|---|
| ISO6460 |
6 Forward 0 Reverse |
150Mbps | High | DW-16 |
| ISO6460F |
6 Forward 0 Reverse |
150Mbps | Low | DW-16 |
| ISO6461 |
5 Forward 1 Reverse |
150Mbps | High | DW-16 |
| ISO6461F |
5 Forward 1 Reverse |
150Mbps | Low | DW-16 |
| ISO6462 |
4 Forward 2 Reverse |
150Mbps | High | DW-16 |
| ISO6462F |
4 Forward 2 Reverse |
150Mbps | Low | DW-16 |
| ISO6463 | 3 Forward 3 Reverse |
150Mbps | High | DW-16 |
| ISO6463F | 3 Forward 3 Reverse |
150Mbps | Low | DW-16 |