SLLSG15A October 2025 – December 2025 ISO6463
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH(OUTx) | OUTx (output) high-level output voltage | IOH = -1mA; See Section 7 | VCCO - 0.1 (1) | V | ||
| VOL(OUTx) | OUTx (output) low-level output voltage | IOL = 1mA; See Section 7 | 0.1 | |||
| VIT+(INx) | INx (input) switching threshold voltage, rising | 0.7 × VCCI(1) | ||||
| VIT-(INx) | INx (input) switching threshold voltage, falling | 0.3 × VCCI | ||||
| VI_HYS(INx) | INx (input) switching threshold voltage hysteresis | 0.1 × VCCI | ||||
| II(INx) | INx (input) input current (default high device) | HIGH Input Current: VIH = VCCI (1) at INx (leakage current) | 1 | µA | ||
| LOW Input Current: VIL = 0V at INx (leakage and current through default high pull-up resistance) | -10 | |||||
| INx (input) input current (default low device, with F suffix) | HIGH Input Current: VIH = VCCI (1) at INx (leakage and current through default low pull-down resistance) | 10 | ||||
| LOW Input Current: VIL = 0V at INx (leakage current) | -1 | |||||
| CMTI_R | Common mode transient immunity, device rated for reinforced isolation (DW Package) | VI = VCC or 0V, VCM = 1200V; See Section 7 | 200 | 250 | kV/µs | |
| Ci | Input Capacitance (2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 2MHz, VCC = 2.5V | 1.5 | pF | ||