SLLSG15A October 2025 – December 2025 ISO6463
PRODMIX
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO6460 (default high) and ISO6460F (default low, with F suffix) | |||||||
| Supply current - DC signal | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1 | 4.9 | 7.4 | mA | ||
| ICC2 | 1.6 | 2.3 | |||||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1 | 16 | 19.8 | ||||
| ICC2 | 1.4 | 1.9 | |||||
| Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 10.9 | 13.4 | ||
| ICC2 | 1.5 | 2.3 | |||||
| 10Mbps | ICC1 | 12.0 | 13.4 | ||||
| ICC2 | 3.2 | 3.9 | |||||
| 100Mbps | ICC1 | 10.9 | 14.3 | ||||
| ICC2 | 17.3 | 20.0 | |||||
| ISO6461 (default high) and ISO6461F (default low, with F suffix) | |||||||
| Supply current - DC signal | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1 | 6.1 | 7.7 | mA | ||
| ICC2 | 3.1 | 4.0 | |||||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1 | 15.2 | 17.9 | ||||
| ICC2 | 4.8 | 6.0 | |||||
| Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 11.2 | 12.5 | ||
| ICC2 | 4.1 | 5.3 | |||||
| 10Mbps | ICC1 | 12.1 | 13.0 | ||||
| ICC2 | 5.3 | 6.6 | |||||
| 100Mbps | ICC1 | 14.1 | 16.2 | ||||
| ICC2 | 17.5 | 20.0 | |||||
| ISO6462 (default high) and ISO6462F (default low, with F suffix) | |||||||
| Supply current - DC signal | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1 | 4.1 | 5.8 | mA | ||
| ICC2 | 3.0 | 4.0 | |||||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1 | 11.4 | 13.8 | ||||
| ICC2 | 6.7 | 8.2 | |||||
| Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 7.9 | 9.8 | ||
| ICC2 | 4.9 | 6.1 | |||||
| 10Mbps | ICC1 | 8.4 | 10.5 | ||||
| ICC2 | 5.9 | 7.4 | |||||
| 100Mbps | ICC1 | 13.5 | 16.0 | ||||
| ICC2 | 15.5 | 18.2 | |||||
| ISO6463 (default high) and ISO6463F (default low, with F suffix) | |||||||
| Supply current - DC signal | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1, ICC2 | 4.3 | 6.0 | mA | ||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1, ICC2 | 9.8 | 12.2 | ||||
| Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1, ICC2 | 7.2 | 9.0 | ||
| 10Mbps | ICC1, ICC2 | 7.9 | 9.9 | ||||
| 100Mbps | ICC1, ICC2 | 15.1 | 18.0 | ||||