SLLSG36 April 2025 ISO6540-Q1 , ISO6541-Q1 , ISO6542-Q1
PRODUCTION DATA
| PIN | Type(1) | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | ISO6540-Q1, ISO6540F-Q1 |
ISO6541-Q1, ISO6541F-Q1 |
ISO6542-Q1, ISO6542F-Q1 |
||
| EN1 | - | 7 | 7 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and in high-impedance state when EN1 is low. |
| EN2 | 10 | 10 | 10 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. |
| GND1 | 2, 8 | 2,8 | 2,8 | — | Ground connection for VCC1 |
| GND2 | 9, 15 | 9,15 | 9,15 | — | Ground connection for VCC2 |
| INA | 3 | 3 | 3 | I | Input, channel A |
| INB | 4 | 4 | 4 | I | Input, channel B |
| INC | 5 | 5 | 12 | I | Input, channel C |
| IND | 6 | 11 | 11 | I | Input, channel D |
| NC | 7 | - | - | Not connected | |
| OUTA | 14 | 14 | 14 | O | Output, channel A |
| OUTB | 13 | 13 | 13 | O | Output, channel B |
| OUTC | 12 | 12 | 5 | O | Output, channel C |
| OUTD | 11 | 6 | 6 | O | Output, channel D |
| VCC1 | 1 | 1 | 1 | — | Power supply, side 1 |
| VCC2 | 16 | 16 | 16 | — | Power supply, side 2 |