SLLSG36 April 2025 ISO6540-Q1 , ISO6541-Q1 , ISO6542-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | at
100kbps See # |
15 | 24 | ns | ||
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.7 | 8.2 | ns | |||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 6 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 8.8 | ns | ||||
| tr | Output signal rise time | See Section 6 | 2.7 | 5.3 | ns | ||
| tf | Output signal fall time | 2.7 | 5.3 | ns | |||
| tPHZ | Disable propagation delay, high-to-high impedance output | See Section 6 | 40.3 | 63 | ns | ||
| tPLZ | Disable propagation delay, low-to-high impedance output | 40.3 | 63 | ns | |||
| tPZH | Enable propagation delay, high impedance-to-high output for ISO654x | 30 | 51.4 | ns | |||
| tPZL | Enable propagation delay, high impedance-to-low output for ISO654x | 30 | 51.4 | ns | |||
| tPU | Time from UVLO to valid output data | 300 | µs | ||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Section 6 | 0.1 | 0.3 | µs | ||
| tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns | |||