SLLSG36 April 2025 ISO6540-Q1 , ISO6541-Q1 , ISO6542-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage (2) | VCC1 to GND1 | -0.5 | 6 | V |
| VCC2 to GND2 | -0.5 | 6 | ||
| Input/Output Voltage | INx to GNDx | -0.5 | VCCX + 0.5 (3) | V |
| OUTx to GNDx | -0.5 | VCCX + 0.5 (3) | ||
| Output current | Io | -15 | 15 | mA |
| Temperature | Operating junction temperature, TJ | 150 | °C | |
| Storage temperature, Tstg | -65 | 150 | °C | |
| Transient Isolation Voltage (SSOP-16) | AC Voltage, t=60s | 707 | VRMS | |
| DC Voltage, t=60s | 1000 | VDC | ||