SLLU325 July   2020  – MONTH  ISO6720-Q1 , ISO6721 , ISO6721-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
  4. 3Pin Configurations of the ISO672x Dual-Channel Digital Isolators
  5. 4ISO6721 Board Block Diagram and Image
  6. 5EVM Setup and Operation
  7. 6Bill of Materials
  8. 7EVM Schematics and Layout

Pin Configurations of the ISO672x Dual-Channel Digital Isolators

Figure 3-1 shows the ISO672x dual-channel digital isolator pin configurations.

GUID-B263C065-79B1-4809-B558-4F18E7D7F96D-low.gifFigure 3-1 Dual-Channel Digital Isolator Pin Configurations