SLLU344 February   2022 TIOL112 , TIOL1123 , TIOL1125 , TIOS102 , TIOS1023 , TIOS1025

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Features Explained
    1. 2.1 Evaluation Equipment
    2. 2.2 Power Overview
    3. 2.3 Current Limit Overview
    4. 2.4 Fault Reporting (NFAULT)
    5. 2.5 Transient Protection and Custom Loads
    6. 2.6 IO-Link Communication (TIOL112x)
    7. 2.7 Digital Sensor Output Driver Control (TIOS102x and TIOS112x)
    8. 2.8 EVM Jumper Settings
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

Description

The TIOx1x2xEVM provides user with the ability to evaluate all features of the TIOL1123 and TIOL1023 devices. The EVM can accept any of the other devices in the TIOL11xx and TIOS10xx product families if a different version of the device needs to be evaluated.

The EVM contains an industry standard 4-pin M12 connector with a Class A 2-channel configuration implementing one IO-Link communication channel from the TIOL1123 and one digital output channel from the TIOS1023. A screw terminal block for bare wire connections or external loads is also provided for the L+_24V, GND, CQ, and DO nets.

The low-voltage digital input and output signals are easily accessible for connection to test equipment or a microcontroller through both header pins and test points. The profile of the board also allows it to be directly connected to a number of TI microcontroller boards for rapid prototyping.