SLLU344 February 2022 TIOL112 , TIOL1123 , TIOL1125 , TIOS102 , TIOS1023 , TIOS1025
| Jumper | Description | Setting | Result |
|---|---|---|---|
| J1 | IO-Link, Digital Output Port Wire Terminal Connector | DO | Digital Output Port (TIOS102x) |
| GND | Ground | ||
| L+_24V | Supply Voltage (24 V typical) | ||
| CQ | IO-Link Output Port (TIOL112x) | ||
| J2 | IO-Link, Digital Output Port Class A M12-4 connector | DO | Digital Output Port (TIOS102x) |
| GND | Ground | ||
| L+_24V | Supply Voltage (24 V typical) | ||
| CQ | IO-Link Output Port (TIOL112x) | ||
| J3 | TIOL112x | EN-GND | Shunt disables the transmitter or output driver |
| EN-OPEN (no shunt) | Enables the transmitter or output driver | ||
| J4 | TIOL112x Current Limit Adjustment | GND | TIOL112x configured in master mode. Current limit is at least 500 mA, Output Disable and Auto Recovery disabled, NFAULT indication during fault disabled |
| FIXED | Current limit fixed by 25.5-kΩ resistor (approximately 180 mA) | ||
| VARIABLE | Current limit variable up to 350 mA by adjusting the potentiometer | ||
| OPEN (no shunt) | Current limit set to 300 mA, Output Disable and Auto Recovery disabled, NFAULT indication during fault enabled | ||
| J5 | Microcontroller supplied voltage selection | 3V3_LP | Shunt on pins 1 and 2 will connect 3V3_LP (J10 pin 1) to the board’s VCC_LP rail |
| 5V_LP | Shunt on pins 2 and 3 will connect 5V_LP (J10 pin 21) to the board’s VCC_LP rail | ||
| J6 | TIOS102x Enable | DO_EN-GND | Shunt disables the output driver |
| EN-OPEN (no shunt) | Enables the output driver | ||
| J7 | External Low-Voltage Supply Connection | VCC_EXT (no shunt) | Connect an external 3.3-V or 5-V power supply if using a non-LDO version of the TIOL112 or TIOS102 |
| J8 | TIOS102x Current Limit Adjustment | GND | Current limit is at least 500 mA |
| FIXED | Current limit fixed by 25.5-kΩ resistor (approximately 180 mA) | ||
| VARIABLE | Current limit variable up to 350 mA by adjusting the potentiometer | ||
| OPEN (no shunt) | Current limit set to 300 mA, Output Disable and Auto Recovery disabled, NFAULT indication during fault enabled | ||
| J9 | Low-Voltage Supply selection | VCC | Shunt on pins 1 and 2 will connect the VCC_EXT rail to the TIOL112x rail |
|
DO_VCC |
Shunt on pins 3 and 4 will connect the VCC_EXT rail to the TIOS102x rail | ||
| VCC_LP | Shunt on pins 5 and 6 will connect the VCC_EXT rail to the VCC_LP rail | ||
| J10 | Microcontroller and GPIO Connection | OPEN (no shunt) | Can be used to connect the following nets to a microcontroller or test equipment (3V3_LP, 5V_LP, GND, RX, TX, EN, and WAKE) |
| J11 | Microcontroller and GPIO Connection | OPEN (no shunt) | Can be used to connect the following nets to a microcontroller or test equipment (nFAULT, DO_nFAULT, DO_EN, and DO_IN) |