Use the following equipment to evaluate the
performance of the TCAN1164-Q1 and TCAN1167-Q1:
- Power supply capable of supplying the desired and/or
necessary supply voltages
- VSUP can be supplied through the J7 banana
jack.
- An oscilloscope to observe any logic signal or CAN bus
signal. Make sure to verify the voltage tolerance of the probes, as well as
the impedance and capacitance. These can significantly affect what is seen
on the oscilloscope screen.
- A function generator capable of 0 V to 5 V, square wave
with a frequency up to 2.5 MHz.
- A multimeter to measure the LDO output voltage.