SLLU360 December 2022
The MCT8317EVM includes a USB-UART interface, using a MSP430FR2355 microcontroller, that serves as a communication bridge between a host PC and the MCT8317 device for configuring various device settings and reading fault diagnostic information. A MCT8317A GUI is available to interface with and configure the MCT8317 using this communication interface.
Access the MCT8317A GUI through the TI Cloud Gallery.