SLLU360 December 2022
The MSP430FR2355 on the MCT8317EVM comes pre-programmed with the firmware necessary for communicating with the PC GUI and the MCT8317. In order to reprogram or flash custom code on the MSP430FR2355, you will need an external MSP430 LaunchPad™that includes the eZ-FET Debug Probe. In this example, we use the MSP-EXP430FR2355 LaunchPad Development Kit to provide the debug probe. Follow the steps below to download the code for the MCT8317EVM to use with the GUI.