SLLU376 December   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Board Components and Pad Overview
    2. 2.2 Power Requirements
    3. 2.3 Default Operational Mode
    4. 2.4 Single Ended Bus (Controller Side) Modification Options
    5. 2.5 Differential Bus (RS-485) Modification Options
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5References

Single Ended Bus (Controller Side) Modification Options

There are a few options with respect to the single ended data and control signals for modification on this EVM. Jumpers J1 through J4 all contain pads that are blank by default. For D, DE, and /RE signals there are 0603 sized pads for either pull-up or pull-down resistors to have a default logic on these pins with the added benefit of still being able to external signals to this pin. The R pin also contains a pull-up resistor 0603 sized, as is common in UART based applications, as well as a 0603 sized pad to ground for a capacitive load in case testing requires capacitive loading on the R pin.

Associated Jumper | Signal Pad ID Comment

J1 | R

R2

Pull Up Resistor Pad

J1 | R

C1

Capacitive Load Pad

J2 | /RE

R5

Pull Up Resistor Pad

J2 | /RE

R6

Pull Down Resistor Pad

J3 | DE

R8

Pull Up Resistor Pad

J3 | DE

R9

Pull Down Resistor Pad

J4 | D

R11

Pull Up Resistor Pad

J4 | D

R12

Pull Down Resistor Pad