This board is a generic EVM, so specifications
varies with end user selected DUT for U1. Please refer to device data sheet for more
detailed specifications. A selection of common usage ranges for devices considered
in the construction of the board are shown below.
- VCC input (at J5) is expected to be between 3 V
and 5.5V for compatible devices.
- Signal inputs at J2, J3, and J4 are expected to
be between 0 V and VCC.
- The device on board does not generate voltages
above VCC by itself.
- Each board is equipped with a 120 Ohm termination
resistor on each differential bus.
- Check specific common mode ratings on DUT data
sheet for input ranges for common mode inputs.