The CAN FD transceiver has a configurable interface circuit consisting of optional
features:
- Paired zero-ohm resistors that
can be replaced with a common-mode choke.
- Single 120Ω termination or split
termination. Use both for single-board operation bu placing shunts on headers
J17, J18, J21, and J22.
- Filter capacitors (not populated
by default).
- ESD diode ESD2CAN24-Q1.
- Monitor header (J19).
- DB9 wiring harness connector
(J15).
- VSUP connection option through
SB9 connector by closing solder joint SJ5.