SLLU381A April 2024 – December 2025
Figure 2-7 nRST Button and
ConnectorThe nRST pin is a dual-use pin that functions as an input pin for an external reset signal or as a VCC1 monitor output to indicate under-voltage and reset events. An external signal can be applied through header J9 or by pressing pushbutton PB5.
An LED indicator lights up during reset events.
Figure 2-8 LIMP/LSSThe LIMP/LSS output is available on header J13 and pulled-up to VSUP via a 10kΩ resistor on the board. An LED indicator lights up to indicate LIMP activation or to show LSS output.