SLLU386 August   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Current Limit Configuration
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 IO-Link Interface
    7. 2.7 Test Points
    8. 2.8 I2C EEPROM
  8. 3Software
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Description

The TIOL221 evaluation module (EVM) is a platform to evaluate the main features and performance of the TIOL221 in both the pin-control and SPI configurations. The EVM contains an industry standard 4-pin M12 connector with a Class A 2-channel configuration implementing one IO-Link communication channel and one digital input or output channel. A screw terminal block for bare wire connections or external loads is also provided.