SLOA198A September 2014 – December 2021 DRV2665 , DRV2667 , DRV2700 , DRV8662
The DRV8662EVM is the evaluation module for the DRV8662 analog high-voltage Piezo haptic driver. The board includes a MSP430 to control the DRV8662.
Figure 11-1 illustrates a simplified version of the DRV8662EVM.
Figure 11-1 Simplified Version of the DRV8662EVMThe following table contains the primary components of the design. The board was configured for a SEMCO Piezo actuator.
| Reference Designator | Value | Manufacturer Part # | Manufacturer |
|---|---|---|---|
| L1 | 4.7 µH / 1.8 ASAT | LPS4018-472MLB | Coilcraft |
| Piezo Actuator | 25 nF at 150 V, 200 Hz | PHAT423535XX | SEMCO |
The full design documents including the schematic, layout, and BOM are found in the DRV2667EVM-CT User’s Guide.