SLOK022 December 2024 TLV4H290-SEP
Open-drain output leakage current (ILKG/IOH) for the TLV4H290-SEP is specified as 10nA typical at TA = 25°C. The output leakage current was measured at VS = 5V.
During radiation two channels were held output high, while two channels were held output low.
The channels where the outputs were held low showed additional leakage to 10µA post exposure to 30krad(Si) under HDR.
After annealing under biased conditions (t = 3 days), output leakage on channels held low reduced. For example, sample 19 reduced output leakage from 10µA to 6.9µA on channel 3.