SLOS052E October 1987 – July 2025 TLC27L2 , TLC27L2A , TLC27L2B , TLC27L2M , TLC27L7
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TLC27L2I, TLC27L2AI, TLC27L2BI, TLC27L7I | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain | RL = 1MΩ, CL = 20pF, see Figure 6-1 |
VI(PP) = 1V | 25°C | 0.05 | V/µs | ||
| −40°C | 0.06 | |||||||
| 85°C | 0.03 | |||||||
| VI(PP) = 5.5V | 25°C | 0.04 | ||||||
| −40°C | 0.05 | |||||||
| 85°C | 0.03 | |||||||
| Vn | Equivalent input noise voltage | f = 1kHz, RS = 20Ω, see Figure 6-2 |
25°C | 68 | nV/√Hz | |||
| BOM | Maximum output-swing bandwidth | VO = VOH,
RL = 1MΩ, CL = 20pF, see Figure 6-1 |
25°C | 1 | kHz | |||
| −40°C | 1.4 | |||||||
| 85°C | 0.8 | |||||||
| B1 | Unity-gain bandwidth | VI = 10mV, CL = 20pF,
see Figure 6-3 |
25°C | 110 | kHz | |||
| −40°C | 110 | |||||||
| 85°C | 80 | |||||||
| ϕm | Phase margin | VI = 10mV, CL = 20pF,
f = B1, see Figure 6-3 |
25°C | 38° | ° | |||
| −40°C | 42° | |||||||
| 85°C | 32° | |||||||