SLOS075K November 1979 – December 2025 NE5532 , NE5532A , SA5532 , SA5532A
PRODUCTION DATA
The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. These devices feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.
| PART NUMBER(1) | PACKAGE (PIN) | PACKAGE SIZE (NOM)(2) |
|---|---|---|
| NE5532x, SA5532x | SOIC (8) | 4.90mm × 3.91mm |
| NE5532x, SA5532x | PDIP (8) | 9.81mm × 6.35mm |
| NE5532x | SO (8) | 6.20mm × 5.30mm |