SLOS075K November   1979  – December 2025 NE5532 , NE5532A , SA5532 , SA5532A

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Operating Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Unity-Gain Bandwidth
      2. 6.3.2 Common-Mode Rejection Ratio
      3. 6.3.3 Slew Rate
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Typical Application
      1. 7.1.1 Design Requirements
      2. 7.1.2 Detailed Design Procedure
        1. 7.1.2.1 Amplifier Selection
        2. 7.1.2.2 Passive Component Selection
      3. 7.1.3 Application Curves
    2. 7.2 Power Supply Recommendations
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
      2. 7.3.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

VCC± = ±15V, TA = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
VIO Input offset voltage VO = 0 TA = 25°C 0.5 4 mV
TA = Full range(2) 5
IIO Input offset current TA = 25°C 10 150 nA
TA = Full range(2) 200
IIB Input bias current TA = 25°C 200 800 nA
TA = Full range(2) 1000
VICR Common-mode input-voltage range ±12 ±13 V
AVD Large-signal differential-voltage amplification RL ≥ 600Ω, VO = ±10 V TA = 25°C 15 50 V/mV
TA = Full range(2) 10
RL ≥ 2kΩ, VO±10 V TA = 25°C 25 100
TA = Full range(2) 15
B1 Unity-gain bandwidth 12 MHz
ri Input resistance 30 300 kΩ
CMRR Common-mode rejection ratio VIC = VICR min 70 100 dB
kSVR Supply-voltage rejection ratio (ΔVCC±/ΔVIO) VCC± = ±9 V to ±15 V, VO = 0 80 100 dB
IOS Output short-circuit current 38 mA
ICC Total supply current VO = 0, No load 6 16 mA
All characteristics are measured under open-loop conditions, with zero common-mode input voltage, unless otherwise specified.
Full temperature ranges are: –40°C to 85°C for the SA5532 and SA5532A devices, and 0°C to 70°C for the NE5532 and NE5532A devices.