SLOS075K November   1979  – December 2025 NE5532 , NE5532A , SA5532 , SA5532A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Operating Characteristics
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Unity-Gain Bandwidth
      2. 6.3.2 Common-Mode Rejection Ratio
      3. 6.3.3 Slew Rate
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Typical Application
      1. 7.1.1 Design Requirements
      2. 7.1.2 Detailed Design Procedure
        1. 7.1.2.1 Amplifier Selection
        2. 7.1.2.2 Passive Component Selection
      3. 7.1.3 Application Curves
    2. 7.2 Power Supply Recommendations
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
      2. 7.3.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage(2) VCC+ 0 +18 V
VCC– –18 0 V
Input voltage, either input(2)(3) –15 +15 V
Input current(4) –10 10 mA
Duration of output short circuit(5) Unlimited
TJ Operating virtual-junction temperature +150 °C
Tstg Storage temperature range –60 +125 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Section 5.3 but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC–.
The magnitude of the input voltage must never exceed the magnitude of the supply voltage.
Excessive input current flows if a differential input voltage in exceeding approximately 0.6V is applied between the inputs, unless some limiting resistance is used.
The output can be shorted to ground or either power supply. Temperature and/or supply voltages must be limited to the maximum dissipation rating is not exceeded.