SLOS101D February 1979 – October 2026 MC3303 , MC3403
PRODUCTION DATA
The MC3303 and the MC3403 are quadruple operational amplifiers similar in performance to the μA741, but with several distinct advantages. MC3303 and the MC3403 are designed to operate from a single supply over a range of voltages from 3V to 36V. Operation from split supplies also is possible, provided the difference between the two supplies is 3V to 36V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC – 1.5V. Quiescent supply currents are less than one-half those of the μA741.
The MC3303 is characterized for operation from –40°C to 85°C, and the MC3403 is characterized for operation from 0°C to 70°C.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | |
|---|---|---|---|
| MC3303 | N (PDIP, 14) | 19.3mm × 6.35mm | |
| D (SOIC, 14) | 8.65mm × 3.9mm | ||
| PW (TSSOP, 14) | 5mm × 4.4mm | ||
| MC3403 | N (PDIP, 14) | 19.3mm × 6.35mm | |
| D (SOIC, 14) | 8.65mm × 3.9mm | ||
| PW (TSSOP, 14) | 5mm × 4.4mm | ||
| NS (SOP, 14) | 10.3mm × 5.3mm | ||
Logic Diagram (Each Amplifier)