SLOS101D February   1979  – October 2026 MC3303 , MC3403

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Electrical Characteristics
    6. 5.6 Operating Characteristics
    7. 5.7 Typical Characteristics
    8. 5.8 Legacy Versus New Die Comparison
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC+ Supply voltage(2) 18 V
VCC– –18 V
Supply voltage, VCC+ with respect to VCC– 36 V
Differential input voltage(3) ±36 V
Input voltage(2)(4) ±18 V
θJA Package thermal impedance(5) D package 86 °C/W
N package 80 °C/W
NS package 76 °C/W
PW package 113 °C/W
Lead temperature 1,6mm (1/16 inch) from case for 10 seconds 260 °C
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
These voltage values are with respect to the midpoint between VCC+ and VCC–.
Differential voltages are at IN+ with respect to IN–.
Neither input must ever be more positive than VCC+ or more negative than VCC–.
The package thermal impedance is calculated in accordance with JESD 51-7.