SLOS101D February   1979  – October 2026 MC3303 , MC3403

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Electrical Characteristics
    6. 5.6 Operating Characteristics
    7. 5.7 Typical Characteristics
    8. 5.8 Legacy Versus New Die Comparison
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Electrical Characteristics

at specified free-air temperature, VCC+ = 14V, VCC– = 0V for MC3303, V = ±15V for MC3403 (unless otherwise noted)
PARAMETER TEST CONDITIONS (1) MC3303 MC3403 UNIT
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VO = 2.5V, 25°C 0.6 8 0.6 10 mV
VO = 0V for MC3403 and VO = 7V for MC3303 Full range 10 12 mV
αVIO

Temperature coefficient of input offset voltage

VO = 0V for MC3403 and VO = 7V for MC3303 Full range 7 7 μV/°C
IIO Input offset current VO = 2.5V 25°C 0.5 75 0.5 50 nA
Full range 250 200
αIIO

Temperature coefficient of input offset current

VO = 0V for MC3403 and VO = 7V for MC3303 Full range 10 10 pA/°C
IIB Input bias current VO = 2.5V 25°C –0.01 –0.5 –0.01 –0.5 µA
Full range –1 –0.8
VICR

Common-mode input voltage range(2)

25°C VCC– to 12 to VCC– to 12.5 VCC– to 13 to VCC– to 13.5 V
VOM Peak output voltage swing RL = 10kΩ 25°C ±12 ±12.6 ±12 ±13.6 V

RL = 2kΩ

25°C ±10 ±12.5 ±10 ±13.5

RL = 2kΩ

Full range ±10 ±10
AVD Large-signal differential voltage amplification VO = 1.7V to 3.3V, RL = 10kΩ 25°C 20 100 20 100 V/mV
Full range 15 15
B1 Unity-gain bandwidth VO = 50mV, RL = 10kΩ 25°C 1 1 MHz
φm Phase margin CL = 20pF, RL = 10MΩ 25°C 56° 56°
ri Input resistance 25°C 0.3 10 0.3 10 MΩ
RO Output resistance 25°C 300 300 Ω
CMRR Common mode rejection ratio VIC=VICRmin 25°C 70 80 70 80 dB
kSVS Supply-voltage sensitivity (ΔVIO/ΔVCC±) VCC± = ±2.5V to ±15V 25° 10 562 10 562 µV/V
IOS

Short-circuit output current(3)

25°C ±10 ±40 ±10 ±40 mA
ICC Total supply current VO = 2.5V, No load(4) 25°C 0.24 7 0.24 7 mA
VO1/VO2 Crosstalk attenuation f = 1kHz to 20kHz 120 120 dB
All characteristics are measured under open-loop conditions with zero common-mode voltage unless otherwise specified. Full range for TA is –40°C to 85°C for MC3303, and 0°C to 70°C for MC3403.
The VICR limits are linked directly, volt-for-volt, to supply voltage; the positive limit is 2V less than VCC+.
Temperature and/or supply voltages must be limited to make sure that the dissipation rating is not exceeded.
VIO, IIO, IIB, and ICC are defined at VO = 0 for MC3403 and VO = 7V for MC3303.