SLOS101D
February 1979 – October 2026
MC3303
,
MC3403
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Electrical Characteristics
5.5
Electrical Characteristics
5.6
Operating Characteristics
5.7
Typical Characteristics
5.8
Legacy Versus New Die Comparison
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Trademarks
6.4
Electrostatic Discharge Caution
6.5
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
1
Features
Wide range of supply voltages, single supply: 3V to 36V or dual supplies
Class AB output stage
True differential input stage
Low input bias current
Internal frequency compensation
Short-circuit protection
Designed to be interchangeable with Motorola MC3303, MC3403