SLOS154C December   1995  – July 2025 TLC27L1 , TLC27L1A , TLC27L1B

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Dissipation Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Electrical Characteristics, C Suffix
    5. 5.5  Operating Characteristics, VDD = 5V, C Suffix
    6. 5.6  Operating Characteristics, VDD = 10V, C Suffix
    7. 5.7  Electrical Characteristics, I Suffix
    8. 5.8  Operating Characteristics, VDD = 5V, I Suffix
    9. 5.9  Operating Characteristics, VDD = 10V, I Suffix
    10. 5.10 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Single-Supply Versus Split-Supply Test Circuits
    2. 6.2 Input Bias Current
    3. 6.3 Low-Level Output Voltage
    4. 6.4 Input Offset Voltage Temperature Coefficient
    5. 6.5 Full-Power Response
    6. 6.6 Test Time
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Single-Supply Operation
      2. 7.1.2 Input Characteristics
      3. 7.1.3 Noise Performance
      4. 7.1.4 Feedback
      5. 7.1.5 Electrostatic Discharge Protection
      6. 7.1.6 Latch-Up
      7. 7.1.7 Output Characteristics
      8. 7.1.8 Typical Applications
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

Over operating free-air temperature range, unless otherwise noted(1)
MIN MAX UNIT
VDD(2) Supply voltage 18 V
VID(3) Differential input voltage ±VDD V
VI (any input) Input voltage –0.3 VDD V
II Input current ±5 mA
IO Output current ±30 mA
Duration of short-circuit current at (or less than) TA = 25°C(4) Unlimited
Continuous total power dissipation See Dissipation Ratings
TA Operating free-air temperature C suffix 0 70 °C
I suffix –40 85
Tstg Storage temperature –65 150 °C
Lead temperature 1.6mm (1/16 inch) from case for 10 seconds 260 °C
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential voltages, are with respect to network ground.
Differential voltages are at the IN+ with respect to IN–.
The output is able to be shorted to either supply. Limit temperature, supply voltages, or both to not exceed the maximum dissipation ratings (see Section 7.1.6).