SLOS157C June   1996  – May 2026 TLV2221

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Available Options
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings Table for Old Device
    3. 5.3 Thermal Information for New device
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics: VDD = 3V
    6. 5.6 Operating Characteristics: VDD = 3V
    7. 5.7 Electrical Characteristics: VDD = 5V
    8. 5.8 Operating Characteristics: VDD = 5V
    9. 5.9 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Common-Mode Voltage Range
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Electrical Characteristics: VDD = 3V

At specified free-air temperature, unless otherwise noted.
PARAMETERTEST CONDITIONSTA(1)TLV2221IUNIT
MINTYPMAX
VIOInput offset voltageVDD± = ±1.5V, VIC = 0,
VO = 0, RS = 50Ω
Full range±0.33mV
αVIOTemperature coefficient of input offset voltageVDD± = ±1.5V, VIC = 0,
VO = 0, RS = 50Ω
Full range±0.6µV/°C
IIOInput offset currentVDD± = ±1.5V, VIC = 0,
VO = 0, RS = 50Ω
+25°C±5pA
IIBInput bias currentVDD± = ±1.5V, VIC = 0,
VO = 0, RS = 50Ω
+25°C±10pA
VICRCommon-mode input voltage rangeRS = 50Ω, |VIO| ≤ 5mV+25°C0 to 2–0.3 to 2.2V
Full range0 to 1.7V
VOHHigh-level output voltageIOH = –100µA+25°C2.97V
IOH = –400µA+25°C2.88V
VOLLow-level output voltageVIC = 1.5V, IOL = 50µA+25°C15mV
VIC = 1.5V, IOL = 500µA+25°C150mV
AVDLarge-signal differential voltage amplificationVIC = 1.5V,
VO = 1V to 2V
RL = 2kΩ(2)+25°C66118dB
Full range60dB
RL = 1MΩ(2)+25°C108dB
ridDifferential input resistance+25°C540GΩ
ricCommon-mode input resistance+25°C6TΩ
cicCommon-mode input capacitancef = 10kHz+25°C6pF
zoClosed-loop output impedancef = 10kHz, AV = 10+25°C575Ω
CMRRCommon-mode rejection ratioVIC = 0V to 1.7V, VO = 1.5V,
RS = 50Ω
+25°C7090dB
Full range65dB
kSVRSupply voltage rejection ratio (ΔVDD/ΔVIO)VDD = 2.7V to 8V,
VIC = VDD/2, no load
+25°C8095dB
Full range80dB
IDDSupply currentVO = 1.5V, no load+25°C130150µA
Full range200µA
Full range for the TLV2221C is 0°C to +70°C. Full range for the TLV2221I is –40°C to +85°C.
Referenced to 1.5V.