SLOS157C June   1996  – May 2026 TLV2221

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Available Options
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings Table for Old Device
    3. 5.3 Thermal Information for New device
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics: VDD = 3V
    6. 5.6 Operating Characteristics: VDD = 3V
    7. 5.7 Electrical Characteristics: VDD = 5V
    8. 5.8 Operating Characteristics: VDD = 5V
    9. 5.9 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Common-Mode Voltage Range
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

Over operating free-air temperature range, unless otherwise noted.
(1) TLV2221 UNIT
Supply voltage, VDD(2) 12 V
Differential input voltage, VID(3) ±VDD V
Input voltage range, VI (any input(2)) –0.3 to VDD V
Input current, II (each input) ±5 mA
Output current, IO ±50 mA
Duration of short-circuit current (at or below) +25°C(4) Unlimited
Continuous total power dissipation See Dissipation Ratings Table
Operating free-air temperature range, TA: TLV2221I –40 to +85 °C
Storage temperature range, Tstg –65 to +150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values, except differential voltages, are with respect to VDD–.
Differential voltages are at the non-inverting input with respect to the inverting input. Excessive current flows when input is brought below (VDD–) – (0.3V).
The output can be shorted to either supply. Temperature and/or supply voltages must be limited to make sure that the maximum dissipation rating is not exceeded.