SLOS178B January 1997 – January 2026 TL051 , TL051A , TL052 , TL052A , TL054 , TL054A
PRODUCTION DATA
The noise specifications in operational amplifier circuits are greatly dependent on the current in the first-stage differential amplifier. The low input-bias current requirements of the TL05x and TL05xA result in a very low current noise. This feature makes the devices especially favorable over bipolar devices when using values of circuit impedance greater than 50kΩ.