SLOS178B January   1997  – January 2026 TL051 , TL051A , TL052 , TL052A , TL054 , TL054A

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Thermal Information
    3. 4.3 Recommended Operating Conditions
    4. 4.4 TL05xC and TL05xAC Electrical Characteristics
    5. 4.5 TL05xI and TL05xAI Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application and Implementation
    1. 5.1 Application Information
      1. 5.1.1 Output Characteristics
      2. 5.1.2 Input Characteristics
      3. 5.1.3 Noise Performance
      4. 5.1.4 Instrumentation Amplifier with Adjustable Gain/Null
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

TL05xI and TL05xAI Electrical Characteristics

PARAMETER TEST CONDITIONS TA(1) TL05xI, TL05xAI UNIT
VCC± = ±5V VCC± = ±15V
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage

VO = 0

VIC = 0

RS = 50Ω

TL051C, Tl052C 25°C 0.75 3.5 0.65 1.5 mV
TL054C 25°C 5.5 4
TL051C, Tl052C Full range 5.3 3.3
TL054C Full range 8.8 7.3
TL051AC, TL052AC 25°C 0.57 2.8 0.5 0.8
TL054AC 25°C 3.5 1.5
TL051AC, TL052AC Full range 4.6 2.6
TL051C, Tl052C Full range 6.8
aVIO Temperature coefficient of input offset voltage(2) TL051I 25°C to 85°C 25 24 μV/°C
TL051AI 25°C to 85°C 25 23
Input offset-voltage long-term drift(3) 25°C 0.04 0.04 μV/mo
IIO Input offset current

VO = 0

VIC = 0, 25°C 10 100 10 pA
85°C 0.06 10 0.07 nA
IIB Input bias current

VO = 0

VIC = 0, 25°C 20 200 30 pA
85°C 0.6 20 0.7 nA
VICR Common-mode input voltage range 25°C –1 to 4

–2.3

to

5.1

–11

to

11

–12.3

to

15.1

V
Full range –1 to 4

–11

to

11

VOM+ Maximum positive peak output voltage swing RL = 10kΩ 25°C 3 4.2 13 13.9 V
Full range 3 13
RL = 2kΩ 25°C 2.5 3.8 11.5 12.7
Full range 2.5 11.5
VOM– Maximum negative peak output voltage swing RL = 10kΩ 25°C –2.5 –3.5 –12 –13.2 V
Full range –2.5 –12
RL = 2kΩ 25°C –2.3 –3.2 –11 –12
Full range –2.3 –11
AVD Large-signal differential voltage amplification(4) RL = 2kΩ 25°C 104 130 120 145 dB
0°C 125 142
85°C 125 142
ri Input resistance 25°C 1012 1012 Ω
ci Input capacitance 25°C 10 10 pF
CMRR Common-mode rejection ratio

VIC = VICRmin

VO= 0,

RS = 50Ω

25°C 65 84 75 92 dB
–40°C 65 83 75 90
85°C 65 84 75 93
kSVR Supply-voltage rejection ratio (ΔVCC±/ΔVIO)

VO = 0,

RS = 50Ω

25°C 75 99 75 99 dB
–40°C 75 98 75 98
85°C 75 99 75 99
ICC Supply current VO = 0 No load 25°C 2.6 3.2 2.7 mA
–40°C 2.4 3.2 2.6
85°C 2.5 3.2 2.6
VO1/VO2 Crosstalk attenuation 25°C 106.0206 106.0206 dB
SR+ Positive slew rate at unity gain RL = 2kΩ CL = 100pF 25°C 15.4 9 17.8 V/μs
Full range 8
SR– Negative slew rate at unity gain 25°C 13.9 9 15.9
Full range 8
Vn Equivalent input noise voltage RS = 20Ω f = 10Hz 25°C 50 50 nV/√Hz
f = 1kHz 25°C 10.8 10.8
In Equivalent input noise current f = 1kHz 25°C 2 2 fA/√Hz
THD Total harmonic distortion RS = 1kΩ, f =1kHz RL = 2kΩ 25°C 0.00021 0.00021 %
B1 Unity-gain bandwidth VI = 10mV, CL = 25pF, RL = 2kΩ 25°C 4.5 4.5 MHz
φm Phase margin at unity gain VI = 10mV, CL = 25pF RL = 2kΩ 25°C 60 60 deg
Full range is –40°C to 85°C.
This parameter is tested on a sample basis for the TL051A. For other test requirements, please contact the factory. This statement has no bearing on testing or non-testing of other parameters.
Typical values are based on the input offset-voltage shift observed through 168 hours of operating life test at TA = 150°C, extrapolated to TA = 25°C using the Arrhenius equation, and assuming an activation energy of 0.96 eV.
For VCC± = ±5V, VO = ±2.3V, or for VCC± = ±15V, VO = ±10V.