SLOS178B January   1997  – January 2026 TL051 , TL051A , TL052 , TL052A , TL054 , TL054A

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Thermal Information
    3. 4.3 Recommended Operating Conditions
    4. 4.4 TL05xC and TL05xAC Electrical Characteristics
    5. 4.5 TL05xI and TL05xAI Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application and Implementation
    1. 5.1 Application Information
      1. 5.1.1 Output Characteristics
      2. 5.1.2 Input Characteristics
      3. 5.1.3 Noise Performance
      4. 5.1.4 Instrumentation Amplifier with Adjustable Gain/Null
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC+ Supply voltage(2) 18 V
VCC– Supply voltage(2) –18 V
Differential input voltage(3) –30 30 V
VI Input voltage range(2)(4) Any input –15 15 V
II Input current Each input –1 1 mA
IO Output current Each input –80 80 mA
Total current into VCC+ 160 mA
Total current out of VCC– 160 mA
Duration of short-circuit current at (or below) 25°C Unlimited
TJ Operating virtual junction temperature 150 ℃
Lead temperature 1.6mm (1/16 inch) from case for 10 seconds 260 ℃
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Section 4.3 is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC–.
Differential voltages are at IN+ with respect to IN–.
The magnitude of the input voltage must never exceed the magnitude of the supply voltage or 1, whichever is less.