SLOS178B January   1997  – January 2026 TL051 , TL051A , TL052 , TL052A , TL054 , TL054A

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Thermal Information
    3. 4.3 Recommended Operating Conditions
    4. 4.4 TL05xC and TL05xAC Electrical Characteristics
    5. 4.5 TL05xI and TL05xAI Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application and Implementation
    1. 5.1 Application Information
      1. 5.1.1 Output Characteristics
      2. 5.1.2 Input Characteristics
      3. 5.1.3 Noise Performance
      4. 5.1.4 Instrumentation Amplifier with Adjustable Gain/Null
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

TL05xC and TL05xAC Electrical Characteristics

at specified free-air temperature
PARAMETER TEST CONDITIONS TA(1) TL05xC, TL05xAC UNIT
VCC± = ±5V VCC± = ±15V
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage

VO = 0

VIC = 0

RS = 50Ω

TL051C,Tl052C 25°C 0.75 3.5 0.65 1.5 mV
TL054C 25°C 5.5 4
TL051C,TL052C Full range 4.5 2.5
TL054C Full range 7.7 6.2
TL051AC,TL052AC 25°C 0.57 2.8 0.5 0.8
TL054AC 25°C 3.5 1.5
TL051AC,TL052AC Full range 3.8 1.8
TL054AC Full range 5.7 3.7
aVIO Temperature coefficient of input offset voltage TL05xC 25°C to 70°C 25 23 μV/°C
TL05xAC 25°C to 70°C 24 23
Input offset-voltage long-term drift

VO = 0

RS = 50Ω

VIC = 0

25°C 0.04 0.04 μV/mo
IIO Input offset current

VO = 0

VIC = 0

25°C 10 100 10 100 pA
70°C 0.02 1 0.025 1 nA
IIB Input bias current

VO = 0

VIC = 0

25°C 20 200 30 200 pA
70°C 0.15 4 0.2 4 nA
VICR Common-mode input voltage range 25°C

–1

to

4

–2.3

to

5.1

–11

to

11

–12.3

to

15.1

V
Full range

–1

to

4

–11

to

11

VOM+ Maximum positive peak output voltage swing RL = 10kΩ 25°C 3 4.2 13 13.9 V
Full range 3 13
RL = 2kΩ 25°C 2.5 3.8 11.5 12.7
Full range 2.5 11.5
VOM– Maximum negative peak output voltage swing RL = 10kΩ 25°C –2.5 –3.5 –12 –13.2 V
Full range –2.5 –12
RL = 2kΩ 25°C –2.3 –3.2 –11 –12
Full range –2.3 –11
AVD Large-signal differential voltage amplification RL = 2kΩ 25°C 104 130 120 145 dB
0°C 125 142
70°C 125 142
ri Input resistance 25°C 1012 1012 Ω
ci Input capacitance 25°C 10 10 pF
CMRR Common-mode rejection ratio

VIC = VICR min

VO = 0

RS = 50Ω

25°C 65 84 75 92 dB
0°C 65 84 75 92
70°C 65 84 75 91
kSVR Supply-voltage rejection ratio (ΔVCC±/ΔVIO) VO = 0

RS = 50Ω

25°C 75 99 75 99 dB
0°C 75 98 75 98
70°C 75 97 75 97
ICC Supply current (four amplifiers) VO = 0

No load

25°C 8.1 11.2 8.4 12.8 mA
0°C 8.5 12.8 8.5 12.8
70°C 7.9 11.2 8.2 12.8
VO1/VO2 Crosstalk attenuation AVD = 100 25°C 106 106 dB
SR+ Positive slew rate at unity gain

RL = 2kΩ

CL = 100pF

25°C 15.4 17.8 V/μs
Full range 16.4 17.5
SR– Negative slew rate at unity gain(2) 25°C 13.9 15.9
Full range 16 15.5
Vn Equivalent input noise voltage(3)

RS = 20Ω

f = 10Hz 25°C 50 50 nV/√Hz
f = 1kHz 25°C 10.8 10.8
In Equivalent input noise current f = 1kHz 25°C 2 2 fA/√Hz
THD Total harmonic distortion(4)

RS = 1kΩ

f = 1kHz

RL = 2kΩ

25°C 0.00021 0.00021 %
B1 Unity-gain bandwidth

VI = 10mV

CL = 25pF,

RL = 2kΩ

25°C 4.5 4.5 MHz
φm Phase margin at unity gain

VI = 10mV

CL = 25pF

RL = 2kΩ

25°C 60 60 deg
Full range is 0°C to 70°C.
This parameter is tested on a sample basis for the TL05xA. For other test requirements, please contact the factory. This statement has no bearing on testing or non-testing of other parameters.
Typical values are based on the input offset-voltage shift observed through 168 hours of operating life test at TA = 150°C, extrapolated to TA = 25°C using the Arrhenius equation, and assuming an activation energy of 0.96 eV.
For VCC± = ±5V, VO = ±2.3V, or for VCC± = ±15V, VO = ±10V.