SLOS180D February   1997  – April 2026 TL031 , TL032 , TL032A , TL034 , TL034A

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Thermal Information
    3. 5.3  Recommended Operating Conditions
    4. 5.4  TL031C and TL031AC Electrical Characteristics
    5. 5.5  TL031C and TL031AC Operating Characteristics
    6. 5.6  TL031I and TL031AI Electrical Characteristics
    7. 5.7  TL031I and TL031AI Operating Characteristics
    8. 5.8  TL032C and TL032AC Electrical Characteristics
    9. 5.9  TL032C and TL032AC Operating Characteristics
    10. 5.10 TL032I and TL032AI Electrical Characteristics
    11. 5.11 TL032I and TL032AI Operating Characteristics
    12. 5.12 TL034C and TL034AC Electrical Characteristics
    13. 5.13 TL034C and TL034AC Operating Characteristics
    14. 5.14 TL034I and TL034AI Electrical Characteristics
    15. 5.15 TL034I and TL034AI Operating Characteristics
    16. 5.16 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Typical Values
    2. 6.2 Input Bias and Offset Current
    3. 6.3 Noise
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input Characteristics
      2. 7.1.2 Output Characteristics
      3. 7.1.3 Transimpedance Amplifier
      4. 7.1.4 4mA to 20mA Current Loops
      5. 7.1.5 Instrumentation Amplifier with Linear Gain Adjust
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TL03x series of FET-input operational amplifiers offer improved DC and AC characteristics over the TL06x family of low-power operational amplifiers. The Texas Instruments improved FET process and optimized designs also yield improved bandwidths and slew rates without increased power consumption.

FET operational amplifiers offer the inherently higher input impedance of the FET-input transistors. This higher input impedance makes the TL03x amplifiers better suited for interfacing with high-impedance sensors or very low-level AC signals.

The TL03x family has been optimized for micropower operation, while improving on the performance of the TL06x series. Designers requiring significantly faster AC response must consider the TLE206x family of low-power FET operational amplifiers.

The FET operational amplifiers are designed for use with dual power supplies, therefore take care to observe common-mode input-voltage limits and output swing when operating from a single supply. DC biasing of the input signal is required, and loads must be terminated to a virtual-ground node at mid supply. The TI TLE2426 integrated virtual-ground generator is useful when operating amplifiers from single supplies.

The TL03x devices are fully specified at ±15V and ±5V. For operation in low-voltage and/or single-supply systems, the TI LinCMOS families of operational amplifiers (TLC prefix) are recommended.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from −40°C to 85°C.

Device Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TL031 P (PDIP, 8) 9.81mm × 9.43mm
D (SOIC, 8) 4.9mm × 6mm
TL031A N (PDIP, 14) 19.3mm × 9.4mm
D (SOIC, 8) 8.65mm × 6mm
TL032 P (PDIP, 8) 9.81mm × 9.43mm
D (SOIC, 8) 4.9mm × 6mm
PS (SOP, 8) 6.2mm × 7.8mm
TL032A P (PDIP, 8) 9.81mm × 9.43mm
D (SOIC, 8) 4.9mm × 6mm
TL034 N (PDIP, 14) 19.3mm × 9.4mm
D (SOIC, 14) 8.65mm × 6mm
NS (SOP, 14) 10.2mm × 7.8mm
PW (TSSOP, 14) 5mm × 6.4mm
TL034A N (PDIP, 14) 19.3mm × 9.4mm
D (SOIC, 14) 8.65mm × 6mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
TL031 TL031A TL032 TL032A TL034 TL034A Symbol (Each Amplifier) Symbol (Each Amplifier)