SLOS180D February 1997 – April 2026 TL031 , TL032 , TL032A , TL034 , TL034A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TL032C, TL032AC | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC± = ±5V | VCC± = ±15V | |||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| SR+ | Positive slew rate at unity gain (1) | RL = 10 kΩ, CL = 100pF | 25°C | 1.2 | 2.9 | V/μs | ||||||
| 0°C | 1.8 | 2.6 | ||||||||||
| 70°C | 2.2 | 3.2 | ||||||||||
| SR− | Negative slew rate at unity gain (1) |
RL = 10 kΩ, CL = 100pF |
25°C | 3.9 | 5.1 | V/μs | ||||||
| 0°C | 3.7 | 5 | ||||||||||
| 70°C | 4 | 5 | ||||||||||
| Vn | Equivalent input noise voltage | TL032C |
RS = 20Ω |
f = 10Hz | 25°C | 115 | 115 | nV/√Hz | ||||
| f = 1kHz | 30 | 30 | ||||||||||
| TL032AC | f = 10Hz | 25°C | 115 | 115 | ||||||||
| f = 1kHz | 30 | 30 | ||||||||||
| In | Equivalent input noise current | f = 1kHz | 25°C | 2 | 2 | fA/√Hz | ||||||
| B1 | Unity-gain bandwidth | VI = 10mV, RL = 10kΩ, CL = 25pF | 25°C | 1.1 | 1.1 | MHz | ||||||
| ϕm | Phase margin at unity gain | VI = 10mV, RL = 10kΩ, CL = 25pF | 25°C | 60° | 60° | |||||||