SLOS183E February   1997  – July 2025 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  TLE2141C Electrical Characteristics
    4. 5.4  TLE2141C Operating Characteristics, VCC = 5V , TA = 25°C
    5. 5.5  TLE2141C Electrical Characteristics
    6. 5.6  TLE2141C Operating Characteristics, VCC± = ±15V , TA = 25°C
    7. 5.7  TLE2142C Electrical Characteristics
    8. 5.8  TLE2142C Operating Characteristics, VCC = 5V , TA = 25°C
    9. 5.9  TLE2142C Electrical Characteristics
    10. 5.10 TLE2142C Operating Characteristics, VCC± = ±15V , TA = 25°C
    11. 5.11 TLE2144C Electrical Characteristics
    12. 5.12 TLE2144C Operating Characteristics, VCC = 5V , TA = 25°C
    13. 5.13 TLE2144C Electrical Characteristics
    14. 5.14 TLE2144C Operating Characteristics, VCC± = ±15V , TA = 25°C
    15. 5.15 TLE2141I Electrical Characteristics
    16. 5.16 TLE2141I Operating Characteristics, VCC = 5V , TA = 25°C
    17. 5.17 TLE2141I Electrical Characteristics
    18. 5.18 TLE2141I Operating Characteristics, VCC± = ±15V , TA = 25°C
    19. 5.19 TLE2142I Electrical Characteristics
    20. 5.20 TLE2142I Operating Characteristics, VCC = 5V , TA = 25°C
    21. 5.21 TLE2142I Electrical Characteristics
    22. 5.22 TLE2142I Operating Characteristics, VCC± = ±15V , TA = 25°C
    23. 5.23 TLE2144I Electrical Characteristics
    24. 5.24 TLE2144C Operating Characteristics, VCC = 5V , TA = 25°C
    25. 5.25 TLE2144I Electrical Characteristics
    26. 5.26 TLE2144I Operating Characteristics, VCC± = ±15V , TA = 25°C
    27. 5.27 TLE2144I Electrical Characteristics
    28. 5.28 TLE2141M Operating Characteristics, VCC = 5V , TA = 25°C
    29. 5.29 TLE2141M Electrical Characteristics
    30. 5.30 TLE2141M Operating Characteristics, VCC± = ±15V , TA = 25°C
    31. 5.31 TLE2142M Electrical Characteristics
    32. 5.32 TLE2142M Operating Characteristics, VCC = 5V , TA = 25°C
    33. 5.33 TLE2142M Electrical Characteristics
    34. 5.34 TLE2142M Operating Characteristics, VCC± = ±15V , TA = 25°C
    35. 5.35 TLE2144M Electrical Characteristics
    36. 5.36 TLE2144M Operating Characteristics
    37. 5.37 TLE2144M Electrical Characteristics
    38. 5.38 TLE2144M Operating Characteristics
    39. 5.39 TLE2141Y Electrical Characteristics
    40. 5.40 TLE2142Y Electrical Characteristics
    41. 5.41 TLE2144Y Electrical Characteristics
    42. 5.42 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

The TLE214x and TLE214xA devices are high-performance, internally compensated operational amplifiers built using Texas Instruments complementary bipolar Excalibur process. The TLE214xA is a tighter offset voltage grade of the TLE214x. Both are pin-compatible upgrades to standard industry products.

The design incorporates an input stage that simultaneously achieves low audio-band noise of 10.5nV/√ Hz with a 10Hz 1/f corner and symmetrical 40V/μs slew rate typically with loads up to 800pF. The resulting low distortion and high power bandwidth are important in high-fidelity audio applications. A fast settling time of 430ns to 0.1% of a 10V step with a 2kΩ/100pF load is useful in fast actuator/positioning drivers. Under similar test conditions, settling time to 0.01% is 640ns.

Both versions can also be used as comparators. Differential inputs of VCC± can be maintained without damage to the device. Open-loop propagation delay with TTL supply levels is typically 200ns. This gives a good indication as to output stage saturation recovery when the device is driven beyond the limits of recommended output swing.

Both the TLE214x and TLE214xA are available in a wide variety of packages, including both the industry-standard 8-pin small-outline version and chip form for high-density system applications. The C-suffix devices are characterized for operation from 0°C to 70°C, I-suffix devices from −40°C to 105°C, and M-suffix devices over the full military temperature range of −55°C to 125°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TLE2141, TLE2141A P (PDIP, 8) 9.81mm × 9.43mm
D (SOIC, 8) 4.9mm × 6mm
TLE2142 P (PDIP, 8) 9.81mm × 9.43mm
D (SOIC, 8) 4.9mm × 6mm
PW (TSSOP, 16) 5mm × 6.4mm
TLE2142A D (SOIC, 8) 4.9mm × 6mm
TLE2142AM JG (CDIP, 8) 9.6mm × 6.67mm
U (CFP, 10) 21.44mm × 6.5mm
FK (LCCC, 20) 8.89mm × 8.89mm
TLE2142AM-D D (SOIC, 8) 4.9mm × 6mm
TLE2142M JG (CDIP, 8) 9.6mm × 6.67mm
U (CFP, 10) 21.44mm × 6.5mm
FK (LCCC, 20) 8.89mm × 8.89mm
TLE2142M-D D (SOIC, 8) 4.9mm × 6mm
TLE2144 N (PDIP, 14) 19.3mm × 9.4mm
DW (SOIC, 16) 10.3mm × 10.3mm
TLE2144A N (PDIP, 14) 19.3mm × 9.4mm
TLE2144AM, TLE2144M J (CDIP, 14) 19.56mm × 6.67mm
FK (LCCC, 20) 8.89mm × 8.89mm
TLE2144M-D DW (SOIC, 16) 10.3mm × 10.3mm
For all available packages, see Section 9.
The package size (length × width) is a nominal value and includes pins, where applicable.
TLE2141 TLE2141A TLE2142 TLE2142A TLE2142AM TLE2142AM-D TLE2142M TLE2142M-D TLE2144 TLE2144A TLE2144AM TLE2144M TLE2144M-D Input Offset Voltage Null Circuit Input Offset Voltage Null Circuit