SLOS183E February   1997  – July 2025 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  TLE2141C Electrical Characteristics
    4. 5.4  TLE2141C Operating Characteristics, VCC = 5V , TA = 25°C
    5. 5.5  TLE2141C Electrical Characteristics
    6. 5.6  TLE2141C Operating Characteristics, VCC± = ±15V , TA = 25°C
    7. 5.7  TLE2142C Electrical Characteristics
    8. 5.8  TLE2142C Operating Characteristics, VCC = 5V , TA = 25°C
    9. 5.9  TLE2142C Electrical Characteristics
    10. 5.10 TLE2142C Operating Characteristics, VCC± = ±15V , TA = 25°C
    11. 5.11 TLE2144C Electrical Characteristics
    12. 5.12 TLE2144C Operating Characteristics, VCC = 5V , TA = 25°C
    13. 5.13 TLE2144C Electrical Characteristics
    14. 5.14 TLE2144C Operating Characteristics, VCC± = ±15V , TA = 25°C
    15. 5.15 TLE2141I Electrical Characteristics
    16. 5.16 TLE2141I Operating Characteristics, VCC = 5V , TA = 25°C
    17. 5.17 TLE2141I Electrical Characteristics
    18. 5.18 TLE2141I Operating Characteristics, VCC± = ±15V , TA = 25°C
    19. 5.19 TLE2142I Electrical Characteristics
    20. 5.20 TLE2142I Operating Characteristics, VCC = 5V , TA = 25°C
    21. 5.21 TLE2142I Electrical Characteristics
    22. 5.22 TLE2142I Operating Characteristics, VCC± = ±15V , TA = 25°C
    23. 5.23 TLE2144I Electrical Characteristics
    24. 5.24 TLE2144C Operating Characteristics, VCC = 5V , TA = 25°C
    25. 5.25 TLE2144I Electrical Characteristics
    26. 5.26 TLE2144I Operating Characteristics, VCC± = ±15V , TA = 25°C
    27. 5.27 TLE2144I Electrical Characteristics
    28. 5.28 TLE2141M Operating Characteristics, VCC = 5V , TA = 25°C
    29. 5.29 TLE2141M Electrical Characteristics
    30. 5.30 TLE2141M Operating Characteristics, VCC± = ±15V , TA = 25°C
    31. 5.31 TLE2142M Electrical Characteristics
    32. 5.32 TLE2142M Operating Characteristics, VCC = 5V , TA = 25°C
    33. 5.33 TLE2142M Electrical Characteristics
    34. 5.34 TLE2142M Operating Characteristics, VCC± = ±15V , TA = 25°C
    35. 5.35 TLE2144M Electrical Characteristics
    36. 5.36 TLE2144M Operating Characteristics
    37. 5.37 TLE2144M Electrical Characteristics
    38. 5.38 TLE2144M Operating Characteristics
    39. 5.39 TLE2141Y Electrical Characteristics
    40. 5.40 TLE2142Y Electrical Characteristics
    41. 5.41 TLE2144Y Electrical Characteristics
    42. 5.42 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

TLE2142I Electrical Characteristics

at specified free-air temperature, VCC± = ±15V (unless otherwise noted)
PARAMETERTEST CONDITIONSTA(1)TLE2142ITLE2142IUNIT
MINTYPMAXMINTYPMAX
VIOInput offset voltageVIC = 0, RS = 50Ω,
VO = 0
25°C2901200275750µV
Full range18001400
αVIOTemperature coefficient of input offset voltageFull range1.71.7µV/°C
IIOInput offset current25°C71007100nA
Full range200200
IIBInput bias current25°C–0.7–1.5–0.7–1.5µA
Full range–1.7–1.7
VICRCommon-mode input voltage rangeRS = 50Ω25°C–15
to
13
–15.3
to
13.2
–15
to
13
–15.3
to
13.2
V
Full range–15
to
12.7
15.3
to
12.9
–15
to
12.7
–15.3
to
12.9
V
VOM+Maximum positive peak output voltage swingIO = −150μA25°C13.814.113.814.1V
IO = −1.5mA13.71413.714
IO = −15mA13.313.713.313.7
IO = –100μAFull range13.713.713.713.7V
IO = –1mA13.613.6
IO = –10mA13.313.3
VOM–Maximum negative peak output voltage swingIO = 150μA25°C–14.7–14.9–14.7–14.9V
IO = 1.5mA–14.5–14.8–14.5–14.8
IO = 15mA–13.4–13.8–13.4–13.8
IO = 100μAFull range–14.6–14.6V
IO = 1mA–14.5–14.5
IO = 10mA–13.4–13.4
AVDLarge-signal differential voltage amplificationVO = ±10V, RL = 2kΩ25°C100450100450V/mV
Full range4040
riInput resistance25°C6565
ciInput capacitance25°C2.52.5pF
zoOpen-loop output impedancef = 1MHz25°C3030Ω
CMRRCommon-mode rejection ratioVIC = VICRmin25°C8510885108dB
RS = 50ΩFull range8080
kSVRSupply-voltage rejection ratio
(ΔVCC± /ΔVIO)
VCC± = ±2.5V to ±15V ,
RS = 50Ω
25°C9010690106dB
Full range8585
IOSShort circuit output currentVO = 0VID = 1V25°C–25–50–25–50mA
VID = –1V20312031
ICCSupply currentVO = 0V, No load25°C6.996.99mA
Full range9.49.4
Full range is –40°C to 105°C.