SLOS193C February   1997  – July 2025 TLE2061 , TLE2061A , TLE2061AM , TLE2061BM , TLE2061M , TLE2061M-D , TLE2062 , TLE2062A , TLE2062AM , TLE2062AM-D , TLE2062BM , TLE2062M , TLE2064 , TLE2064A , TLE2064AM , TLE2064AM-D , TLE2064BM , TLE2064M , TLE2064M-D

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Available Options
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  TLE2061C Electrical Characteristics
    4. 5.4  TLE2061C Operating Characteristics
    5. 5.5  TLE2061C Electrical Characteristics
    6. 5.6  TLE2061C Operating Characteristics
    7. 5.7  TLE2061I Electrical Characteristics
    8. 5.8  TLE2061I Operating Characteristics
    9. 5.9  TLE2061I Electrical Characteristics
    10. 5.10 TLE2061I Operating Characteristics
    11. 5.11 TLE2061M Electrical Characteristics
    12. 5.12 TLE2061M Operating Characteristics
    13. 5.13 TLE2061M Electrical Characteristics
    14. 5.14 TLE2061M Operating Characteristics
    15. 5.15 TLE2061Y Electrical Characteristics
    16. 5.16 TLE2061Y Operating Characteristics
    17. 5.17 TLE2062C Electrical Characteristics
    18. 5.18 TLE2062C Operating Characteristics
    19. 5.19 TLE2062C Electrical Characteristics
    20. 5.20 TLE2062C Operating Characteristics
    21. 5.21 TLE2062I Electrical Characteristics
    22. 5.22 TLE2062I Operating Characteristics
    23. 5.23 TLE2062I Electrical Characteristics
    24. 5.24 TLE2062I Operating Characteristics
    25. 5.25 TLE2062M Electrical Characteristics
    26. 5.26 TLE2062M Operating Characteristics
    27. 5.27 TLE2062M Electrical Characteristics
    28. 5.28 TLE2062M Operating Characteristics
    29. 5.29 TLE2062Y Electrical Characteristics
    30. 5.30 TLE2062Y Operating Characteristics
    31. 5.31 TLE2064C Electrical Characteristics
    32. 5.32 TLE2064C Operating Characteristics
    33. 5.33 TLE2064C Electrical Characteristics
    34. 5.34 TLE2064C Operating Characteristics
    35. 5.35 TLE2064I Electrical Characteristics
    36. 5.36 TLE2064I Operating Characteristics
    37. 5.37 TLE2064I Electrical Characteristics
    38. 5.38 TLE2064I Operating Characteristics
    39. 5.39 TLE2064M Electrical Characteristics
    40. 5.40 TLE2064M Operating Characteristics
    41. 5.41 TLE2064M Electrical Characteristics
    42. 5.42 TLE2064M Operating Characteristics
    43. 5.43 TLE2064Y Electrical Characteristics
    44. 5.44 TLE2064Y Operating Characteristics
    45. 5.45 Typical Characteristics
    46. 5.46 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Typical Values
    2. 6.2 Input Bias and Offset Current
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input Characteristics
      2. 7.1.2 TLE2061 Input Offset Voltage Nulling
      3. 7.1.3 Macromodel Information
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

TLE2062C Electrical Characteristics

at specified free-air temperature, VCC± = ± 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLE2062C
TLE2062AC
TLE2062BC
UNIT
MIN TYP MAX
VIO Input offset voltage TLE2062C

VIC = 0,

RS = 50 Ω

25°C 0.1 5 mV
Full range 5.9
TLE2062AC 25°C 0.1 4
Full range 4.9
TLE2062BC 25°C 0.1 3
Full range 3.9
aVIO Temperature coefficient of input offset voltage Full range 1 μV/°C
Input offset voltage long-term drift(2) 25°C 0.04 μV/mo
IIO Input offset current 25°C 1 pA
Full range 0.8 nA
IIB Input bias current 25°C 3 pA
Full range 2 nA
VICR Common-mode input voltage range 25°C -1.6 to 4 -2 to 6 V
Full range -1.6 to 4 V
VOM+ Maximum positive peak output voltage swing RL = 10 kΩ 25°C 3.5 4.9 V
Full range 3.3
RL = 100 kΩ 25°C 2.5 4.5 V
Full range 2
VOM– Maximum negative peak output voltage swing RL = 10 kΩ 25°C –3.7 –4.9 V
Full range –3.3
RL = 100 kΩ 25°C –2.5 –4.5 V
Full range –2
AVD Large-signal differential voltage amplification VO = ±2.8 V RL = 10 Ω 25°C 15 225 V/mV
Full range 2
VO = 0 to 2 V RL = 100 Ω 25°C 0.75 225
Full range 0.5
VO = 0 to -2 V RL = 100 Ω 25°C 0.5 225
Full range 0.25
ri Input resistance 25°C 1012 Ω
ci Input capacitance 25°C 4 pF
zo Open-loop output impedance IO = 0 25°C 280 Ω
CMRR Common-mode rejection ratio

VIC = VICRmin,

RS = 50 Ω 25°C 65 82 dB
Full range 65
kSVR Supply-voltage rejection ratio (ΔVCC±/ΔVIO) VCC± = ± 5 V to ± 15 V, 25°C 75 135 dB
RS = 50 Ω Full range 75
ICC Supply current VO = 0, No load 25°C 120 620 μA
Full range 635
Full range is 0°C to 70°C.
Typical values are based on the input offset voltage shift observed through 168 hours of operating life test at TA = 150°C extrapolated to TA = 25°C using the Arrhenius equation and assuming an activation energy of 0.96 eV