SLOS193C February 1997 – July 2025 TLE2061 , TLE2061A , TLE2061AM , TLE2061BM , TLE2061M , TLE2061M-D , TLE2062 , TLE2062A , TLE2062AM , TLE2062AM-D , TLE2062BM , TLE2062M , TLE2064 , TLE2064A , TLE2064AM , TLE2064AM-D , TLE2064BM , TLE2064M , TLE2064M-D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TLE2061Y | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| VIO | Input offset voltage |
VIC = 0, |
RS = 50 Ω |
0.6 | 3 | mV | ||
| Input offset voltage long-term drift (1) | 0.04 | μV/mo | ||||||
| IIO | Input offset current | 2 | pA | |||||
| IIB | Input bias current | 4 | pA | |||||
| VICR | Common-mode input voltage range | -11 to 13 | -12 to 16 | V | ||||
| VOM+ | Maximum positive peak output voltage swing | RL = 10 kΩ | 13.2 | 13.7 | V | |||
| RL = 600 Ω | 12.5 | 13.2 | V | |||||
| VOM– | Maximum negative peak output voltage swing | RL = 10 kΩ | –13.2 | –13.7 | V | |||
| RL = 600 kΩ | –12.5 | -13 | ||||||
| AVD | Large-signal differential voltage amplification | VO = ±10 V | RL = 10 kΩ | 30 | 230 | V/mV | ||
| VO = 0 to 8 V | RL = 600 Ω | 25 | 100 | |||||
| VO = 0 to -8 V | RL = 600 Ω | 3 | 25 | |||||
| ri | Input resistance | 1012 | Ω | |||||
| ci | Input capacitance | 4 | pF | |||||
| zo | Open-loop output impedance | IO = 0 | 280 | Ω | ||||
| CMRR | Common-mode rejection ratio |
VIC = VICRmin, |
RS = 50 Ω | 72 | 90 | dB | ||
| kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) | VCC± = ± 5 V to ± 15 V, | 75 | 93 | dB | |||
| ICC | Supply current | VO = 0, | No load | 290 | 350 | μA | ||