SLOS193D February 1997 – March 2026 TLE2061 , TLE2061A , TLE2061AM , TLE2061BM , TLE2061M , TLE2061M-D , TLE2062 , TLE2062A , TLE2062AM , TLE2062AM-D , TLE2062BM , TLE2062M , TLE2064 , TLE2064A , TLE2064AM , TLE2064AM-D , TLE2064BM , TLE2064M , TLE2064M-D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2062I TLE2062AI TLE2062BI |
UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| VIO | Input offset voltage | TLE2062I |
VIC = 0, |
RS = 50Ω |
25°C | 0.1 | 4 | mV | |
| Full range | 5.3 | ||||||||
| TLE2062AI | 25°C | 0.1 | 2 | ||||||
| Full range | 3.3 | ||||||||
| TLE2062BI | 25°C | 0.1 | 1 | ||||||
| Full range | 2.3 | ||||||||
| aVIO | Temperature coefficient of input offset voltage | Full range | 1 | μV/°C | |||||
| IIO | Input offset current | 25°C | ±5 | pA | |||||
| Full range | 3 | nA | |||||||
| IIB | Input bias current | 25°C | ±10 | pA | |||||
| Full range | 5 | nA | |||||||
| VICR | Common-mode input voltage range | 25°C | -11 to 13 | -12 to 16 | V | ||||
| Full range | -11 to 13 | V | |||||||
| VOM+ | Maximum positive peak output voltage swing | RL = 10kΩ | 25°C | 13.2 | 14.9 | V | |||
| Full range | 13 | ||||||||
| RL = 600Ω | 25°C | 12.5 | 14.5 | V | |||||
| Full range | 12 | ||||||||
| VOM– | Maximum negative peak output voltage swing | RL = 10kΩ | 25°C | –13.2 | –14.9 | V | |||
| Full range | –13 | ||||||||
| RL = 600kΩ | 25°C | –12.5 | –14.5 | V | |||||
| Full range | –12 | ||||||||
| AVD | Large-signal differential voltage amplification | VO = ±10V | RL = 10kΩ | 25°C | 30 | 225 | V/mV | ||
| Full range | 20 | ||||||||
| VO = 0 to 8V | RL = 600Ω | 25°C | 25 | 225 | |||||
| Full range | 10 | ||||||||
| VO = 0 to -8V | RL = 600Ω | 25°C | 3 | 225 | |||||
| Full range | 1 | ||||||||
| ZID | Differential | 540 || 3 | GΩ || pF | ||||||
| ZICM | Common-mode | 6 || 1 | TΩ || pF | ||||||
| zo | Open-loop output impedance | IO = 0 | 25°C | 280 | Ω | ||||
| CMRR | Common-mode rejection ratio |
VIC = VICRmin, |
RS = 50Ω | 25°C | 72 | 90 | dB | ||
| Full range | 65 | ||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) | VCC± = ± 5V to ± 15V, | 25°C | 75 | 93 | dB | |||
| RS = 50Ω | Full range | 65 | |||||||
| ICC | Supply current | VO = 0, | No load | 25°C | 275 | 690 | μA | ||
| Full range | 720 | ||||||||