SLOS451D December 2004 – March 2026 THS4631
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| NC | 1 | — | No internal connection |
| NC | 5 | — | No internal connection |
| NC | 8 | — | No internal connection |
| VIN– | 2 | Input | Inverting input |
| VIN+ | 3 | Input | Noninverting input |
| VOUT– | 6 | Output | Amplifier output |
| VS– | 4 | Input | Negative power-supply connection |
| VS+ | 7 | Input | Positive power-supply connection |
| Thermal Pad | Thermal Pad | — | For DDA and DGN packages only. Electrically isolated from the device. Recommended connection to a heat spreading plane, typically GND. |