SLOS548A September   2007  – June 2026 TL082-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Electrical Characteristics
    4. 5.4 Operating Characteristics
    5. 5.5 Typical Characteristics
    6. 5.6 Old Versus New Die Comparison
  7. 6 Parameter Measurement Information
  8. 7 Application Information
    1. 7.1 Application Information Disclaimer
    2. 7.2 Application Information
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TL082 FET-input operational amplifier incorporates well-matched, high-voltage FET, and bipolar transistors in a monolithic integrated circuit. The device features high slew rates, low input bias and offset currents, and low offset-voltage temperature coefficient.

The I-suffix device is characterized for operation from –40°C to 85°C. The Q-suffix device is characterized for operation from –40°C to 125°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TL082-Q1 SOIC (8) 4.9mm × 6mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
TL082-Q1 Symbol (Each Amplifier) Symbol (Each Amplifier)