SLOS887H September   2014  – August 2026 TMP112-Q1 , TMP112D-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Specifications for User-Calibrated Systems (TMP112-Q1 Only)
    7. 6.7  Timing Requirements
    8. 6.8  Timing Diagrams
    9. 6.9  Typical Characteristics (TMP112-Q1)
    10. 6.10 Typical Application (TMP112D-Q1)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Digital Temperature Output
      2. 7.3.2 Serial Interface
        1. 7.3.2.1 Bus Overview
        2. 7.3.2.2 Serial Bus Address
        3. 7.3.2.3 Writing and Reading Operation
        4. 7.3.2.4 Target Mode Operation
          1. 7.3.2.4.1 Target Receiver Mode
          2. 7.3.2.4.2 Target Transmitter Mode
        5. 7.3.2.5 SMBus Alert Function
        6. 7.3.2.6 General Call
        7. 7.3.2.7 High-Speed (Hs) Mode
        8. 7.3.2.8 Timeout Function
        9. 7.3.2.9 Timing Diagrams
          1. 7.3.2.9.1 Two-Wire Timing Diagrams
    4. 7.4 Device Functional Modes
      1. 7.4.1 Continuous-Conversion Mode
      2. 7.4.2 Extended Mode (EM)
      3. 7.4.3 Shutdown Mode (SD)
      4. 7.4.4 One-Shot and Conversion Ready Mode (OS)
      5. 7.4.5 Thermostat Mode (TM)
        1. 7.4.5.1 Comparator Mode (TM = 0)
        2. 7.4.5.2 Interrupt Mode (TM = 1)
    5. 7.5 Programming
      1. 7.5.1 Pointer Register
      2. 7.5.2 Temperature Register
      3. 7.5.3 Configuration Register
        1. 7.5.3.1 Shutdown Mode (SD)
        2. 7.5.3.2 Thermostat Mode (TM)
        3. 7.5.3.3 Polarity (POL)
        4. 7.5.3.4 Fault Queue (F1/F0)
        5. 7.5.3.5 Converter Resolution (R1 and R0)
        6. 7.5.3.6 One-Shot (OS)
        7. 7.5.3.7 Extended Mode (EM)
        8. 7.5.3.8 Alert (AL)
        9. 7.5.3.9 Conversion Rate (CR)
      4. 7.5.4 High- and Low-Limit Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Calibrating for Improved Accuracy (TMP112-Q1 Only)
        1. 8.1.1.1 Example 1: Finding Worst-Case Accuracy From –15°C to 50°C
        2. 8.1.1.2 Example 2: Finding Worst-Case Accuracy From 25°C to 100°C
      2. 8.1.2 Using The Slope Specifications With a 1-Point Calibration (TMP112-Q1 Only)
        1. 8.1.2.1 Power Supply-Level Contribution to Accuracy
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Temperature Register

The temperature register of the TMP112-Q1/TMP112D-Q1 device is configured as a 12-bit read-only register (setting the EM bit to 0 in the configuration register; see the Extended Mode (EM) section), or as a 13-bit read-only register (setting the EM bit to 1 in the configuration register) that stores the output of the most recent conversion. Two bytes must be read to obtain data and are listed in Table 7-8. Byte 1 is the most significant byte (MSB), followed by byte 2, the least significant byte (LSB). The first 12 bits (13 bits in extended mode) are used to indicate temperature. The least significant byte does not have to be read if that information is not needed.

Table 7-8 Bytes 1 and 2 of Temperature Register(1)
BYTED7D6D5D4D3D2D1D0
1T11T10T9T8T7T6T5T4
(T12)(T11)(T10)(T9)(T8)(T7)(T6)(T5)
2T3T2T1T00000
(T4)(T3)(T2)(T1)(T0)(0)(0)(1)
Extended mode 13-bit configuration shown in parentheses.