SLOS887H September 2014 – August 2026 TMP112-Q1 , TMP112D-Q1
PRODUCTION DATA
Place the TMP112-Q1/TMP112D-Q1 device in close proximity to the heat source that must be monitored, with a proper layout for good thermal coupling. This placement verifies that temperature changes are captured within the shortest possible time interval. To maintain accuracy in applications that require air or surface temperature measurement, care must be taken to isolate the package and leads from ambient air temperature. A thermally-conductive adhesive is helpful in achieving accurate surface temperature measurement.
The TMP112-Q1/TMP112D-Q1 device is a very low-power device and generates very low noise on the supply bus. Applying an RC filter to the V+ pin of the TMP112-Q1/TMP112D-Q1 device can further reduce any noise that the TMP112-Q1/TMP112D-Q1 device can propagate to other components. R(F) in Figure 8-5 must be less than 5kΩ and C(F) must be greater than 10nF.