SLOS887H September 2014 – August 2026 TMP112-Q1 , TMP112D-Q1
PRODUCTION DATA
In Interrupt mode (TM = 1), the Alert pin is activated when the temperature exceeds T(HIGH) or goes below T(LOW) registers. The Alert pin is cleared when the host controller reads the temperature register. For more information on the interrupt mode, see the High- and Low-Limit Registers section.