SLOS887H September 2014 – August 2026 TMP112-Q1 , TMP112D-Q1
PRODUCTION DATA
The TMP112-Q1/TMP112D-Q1 device resets the serial interface if the SCL pin is held low for 30ms (typical) between a start and stop condition. The TMP112-Q1/TMP112D-Q1 releases the SDA line if the SCL pin is pulled low and waits for a start condition from the host controller. To avoid activating the timeout function, maintain a communication speed of at least 1kHz for SCL operating frequency.